IRHNJ6S7130

IRHNJ6S7130

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNJ6S7130
IRHNJ6S7130

Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 2
  • Generation
    R6
  • ID (@100°C) max
    19 A
  • ID (@25°C) max
    22 A
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-0.5
  • Polarity
    N
  • QG
    50 nC
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    42 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    100 V
  • VF max
    1.2 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHNJ6S7130 is a single rad hard N-channel MOSFET with a 100V rating and 22A capability. Housed in a SMD-0.5 package, it offers electrical performance up to 100krad(Si) TID, COTS classification. This R6 device has a very low RDS(on) and faster switching times, making it ideal for high-speed switching applications such as DC-DC converters and motor controllers.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }