IRHMS67260
Active and preferred

IRHMS67260

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHMS67260
IRHMS67260

Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3A
  • Generation
    R6
  • ID (@100°C) max
    35 A
  • ID (@25°C) max
    45 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    TO-254AA Low Ohmic
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    240 nC
  • QPL Part Number
    2N7584T1
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    29 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    200 V
  • VF max
    1.2 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The IRHMS67260 R6 N-channel MOSFET is a radiation-hardened, 200V, 45A device in a TO-254AA low ohmic package. With low RDS(on) and gate charge, it reduces power losses in space applications. It offers voltage control, fast switching, and temperature stability and has electrical performance up to 100krad TID classification. Ideal for DC-DC converters and motor controllers.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }