IRHM7360SE
Active and preferred

IRHM7360SE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHM7360SE
IRHM7360SE

Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3B
  • Generation
    R4
  • ID (@100°C) max
    14 A
  • ID (@25°C) max
    22 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100
  • Package
    TO-254AA
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    185 nC
  • QPL Part Number
    2N7391
  • Qualification
    DLA
  • RDS (on) (@25°C) max
    200 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    400 V
  • VF max
    1.4 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The rad hard N-channel MOSFET IRHM7360SE is a high performance power MOSFET designed for space applications. It boasts 400V and 22A, with electrical performance up to 100krad(Si) TID. Built with IR HiRel technology, it has low RDS(on) and gate charge, and is classified under COTS. With low power losses and fast switching, it's perfect for DC-DC converters and motor control.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }