IRHE57034
Active and preferred

IRHE57034

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHE57034
IRHE57034

Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 1C
  • Generation
    R5
  • ID (@100°C) max
    7.4 A
  • ID (@25°C) max
    12 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300 500
  • Package
    18-pin LCC
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    45 nC
  • QPL Part Number
    2N7495U5
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    80 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    60 V
  • VF max
    1.8 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHE57034 is a rad hard single N-channel MOSFET that can handle 60V and 12A. It comes in a surface mount 18-pin LCC package and has electrical performance up to 100krad(Si) TID. With low RDS(on) and gate charge, this COTS R5 device is ideal for space POL converters for FPGA, ASIC, and DSP core rails; power distribution circuits; active ORing circuits and more. Characterized for SEE with useful performance up LET of 80 (MeV/(mg/cm2)).

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }