- eFuses
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
- AURIX™ family – TC39xXX
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver Ics
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver Ics
- Three-Phase Gate Driver Ics
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
- Automotive body electronics & power distribution
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
- Multicopters and drones
- AR and smart glasses
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
- Photovoltaic
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
- Automotive auxiliary systems
- Automotive gateway
- Automotive power distribution
- Body control modules (BCM)
- Comfort & convenience electronics
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
- EV inverters
- EV power conversion & OBC
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
- Durable healthcare equipment
- Disposable healthcare equipment
- Healthcare wearables
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
- DRIVECORE for automotive software development
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
May 29, 2026
Business & Financial Press
May 20, 2026
Business & Financial Press
May 11, 2026
Business & Financial Press
May 07, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
May 29, 2026
Business & Financial Press
May 20, 2026
Business & Financial Press
May 11, 2026
Business & Financial Press
May 07, 2026
Overview
Infineon has a broad portfolio of clock generators with frequency support of 700 MHz and RMS phase jitter of less than 0.7 ps. They support a host of value-added features such as VCXO, spread-spectrum, and output phase alignment, along with supporting reference clocks for popular interface standards such as PCIe 1.0/2.0/3.0, 10 GbE, SATA 1.0/2.0 and USB 1.0/2.0/3.0. We have commercial, industrial, and automotive-grade products.
Key Features
- VCXO functionality
- Field- and factory-programmable
- Glitch-free frequency switching
- PLL cascading
- AEC-Q100 qualified
- Voltage-controlled frequency synthesis
Products
About
Clock generators can be broadly classified into two categories:
- EMI reduction (spread-spectrum capability)
- Non-EMI reduction.
Target applications for these devices include automotive, industrial, consumer, and networking.
EMI can cause an increase in ringing, overshoot, and undershoot and make the system more susceptible to other sources of interference. Using filtering techniques or ferrite beads to reduce EMI issues may be minimally effective for the complete system. An effective method is spread-spectrum clock-generation, in which the system clock is modulated over a narrow band of modulating frequency, which results in spreading the clock over a broader band. The CY254x family provides efficient EMI reduction using spread-spectrum clock generation.
Spread-spectrum capability is the feature that sets CY25701 apart from most other crystal oscillators. When an oscillator is used to provide the system clock, a majority of the data and clock signals throughout the system switch at some multiple of the system clock rate. This causes significant EMI at odd harmonics of the system frequency. With the ability to modulate the system clock frequency, the peak energy of the fundamental frequency and odd harmonics can be dispersed over a wider frequency range. Thus, the peak energy in those frequency bands is reduced significantly. A spread-spectrum clock suppresses EMI particularly during EMC compliance testing and saves a lot of time and redesign effort.
Clock generators can be broadly classified into two categories:
- EMI reduction (spread-spectrum capability)
- Non-EMI reduction.
Target applications for these devices include automotive, industrial, consumer, and networking.
EMI can cause an increase in ringing, overshoot, and undershoot and make the system more susceptible to other sources of interference. Using filtering techniques or ferrite beads to reduce EMI issues may be minimally effective for the complete system. An effective method is spread-spectrum clock-generation, in which the system clock is modulated over a narrow band of modulating frequency, which results in spreading the clock over a broader band. The CY254x family provides efficient EMI reduction using spread-spectrum clock generation.
Spread-spectrum capability is the feature that sets CY25701 apart from most other crystal oscillators. When an oscillator is used to provide the system clock, a majority of the data and clock signals throughout the system switch at some multiple of the system clock rate. This causes significant EMI at odd harmonics of the system frequency. With the ability to modulate the system clock frequency, the peak energy of the fundamental frequency and odd harmonics can be dispersed over a wider frequency range. Thus, the peak energy in those frequency bands is reduced significantly. A spread-spectrum clock suppresses EMI particularly during EMC compliance testing and saves a lot of time and redesign effort.