FRAM (non-volatile ferroelectric RAM) - Memory
Cypress Semiconductor has become part of Infineon Technologies: Its product range is a perfect match. Infineon now offers the industry’s most comprehensive portfolio for linking the real with the digital world – comprising an unparalleled range of hardware, software and security solutions for the connected age.
Strengthening the link between the real and the digital world
Ferroelectric RAM (F-RAM) for Automotive Infotainment Systems
Infineon‘s serial and parallel F-RAM products are the industry’s most energy-efficient and highest-reliability nonvolatile RAM solutions. They are ideal for systems that require the nonvolatile data retention of a ROM and the high speed and high endurance of a RAM. They provide 100 trillion cycle endurance, exceeding the 1 million write cycle limitation of EEPROM and eliminating the need for wear leveling to support a product over its lifespan. Infineon‘s F-RAM products are ideal for mission-critical applications such as smart meters, automotive electronics, industrial control and automation equipment, multifunction printers, and portable medical devices.
Check the product selector guide to find your serial or parallel FRAM that works best for you!
Excelon™, Infineon‘s next-generation Ferroelectric RAM (F-RAM), delivers the industry’s lowest-power mission-critical nonvolatile memory, by combining ultra-low-power operation with high-speed interfaces, instant nonvolatility and unlimited read/write cycle endurance. This makes Excelon the ideal data-logging memory for portable medical, wearable, IoT sensor, industrial and automotive applications.
Highlights
- Up-to 150x reduction in typical standby current (1 μA) and hibernate current (0.1 μA) compared to current F-RAMs
- Greater than 10x increase in performance with the addition of a 108 MHz QSPI, compared to competing SPI F-RAMs
- Offers NoDelay™ writes to capture data instantly with no soak time requirement and without any additional components for power back-up
- 2-Mbit, 4-Mbit, and 8-Mbit density options
- Operating voltage range: 1.71–1.89V and 1.80–3.60V
Commercial (0°C to +70°C), Industrial (-40°C to +85°C), Auto-A (-40°C to +85°C) and Auto-E (-40°C to +125°C) temperature grades
Check the product selector guide to find your Exelon™ which fits perfectly with your needs. Specify your requirements e.g. interface, package, qualification and the selector guide will lead you to your perfect fit!
Explore our table below to find your products:
CY15B256Q-SXAT | CY15B104QN-50SXAT | CY15B128Q-SXE | CY15B064Q-SXE | CY15B104QN-50SXAT | |
Automotive Qualified | Y | Y | Y | Y | Y |
Development Kit | N | / | / | / | / |
Density (Kb) | 256 | 4096 | 128 | 64 | 2048 |
Frequency (MHz) | 40 | 50 | 40 | 16 | 50 |
Interface | SPI | SPI | SPI | SPI | SPI |
Max. Operating Temp. (°C) | 85 | 85 | 125 | 125 | 125 |
Max. Operating VCCQ (V) | 3.60 | 3.60 | 3.60 | 3.60 | 3.60 |
Max. Operating Voltage (V) | 3.60 | 3.60 | 3.60 | 3.60 | 3.60 |
Min. Operating Temp. (°C) | -40 | -40 | -40 | -40 | -40 |
Min. Operating VCCQ (V) | 2.00 | 1.80 | 2.00 | 3.00 | 1.80 |
Min. Operating Voltage (V) | 2.00 | 1.80 | 2.00 | 3.00 | 1.80 |
Organization (X x Y) | 32Kb x 8 | 256Kb x 8 | 16Kb x 8 | 8Kb x 8 | 256Kb x 8 |
Part Family | Serial FRAM | Serial FRAM | Serial FRAM | Serial FRAM | Serial FRAM |
Speed (ns) | 0 | 0 | 0 | 0 | 0 |
Tape & Reel | Y | Y | Y | Y | Y |
Temp. Classification | Automotive(A) | Automotive(A) | Automotive(E) | Automotive(E) | Automotive(E) |
Learn more | Learn more | Learn more | Learn more | Learn more |