EV power conversion & OBC
Empower your electric vehicle with our automotive-qualified, highly efficient and scalable OBC and DC-DC power conversion solutions.
-
On this page
Browse by category
DC-DC converter high-voltage
Efficient, cost-effective, and flexible high- to low-voltage (HV-LV) DC-DC convert options for a variety of electric vehicle (EV) applications
DC-DC converter high-voltage (commercial vehicles)
Explore our efficient and cost-effective DC-DC conversion solutions tailored for electric trucks, buses, construction, and agricultural vehicles.
EV charging connectivity
Enabling efficient communication between electric vehicles (EV), charging units and standards, power grids, and smart homes
On-board charging (electric commercial vehicles)
Empower your electric commercial vehicles with our highly efficient, high power density, and reliable on-board charger solutions
On-board charging (OBC)
Our on-board charging solutions provide highly efficient power conversion, high power density, and reliability for electric vehicles (EV)
On-board charging (OBC) solutions for electric two- and three-wheelers
Infineon's advanced on-board charging (OBC) solutions for light electric vehicles (LEV) empower efficient and reliable battery charging.
About
Infineon offers complete and complementary chipsets to develop modular and scalable EV power conversion solutions, such as on-board battery chargers (OBC) and high-voltage DC-DC and DC-AC converters. By leveraging our expertise in power electronics and semiconductors, our solutions enable scalable and highly efficient power conversions in electric vehicles (xEV), utilizing the full system portfolio and enabled by our state-of-the-art Si and WBG (SiC and GaN) power technologies. With high quality and safety standards in automotive applications, full support of all upcoming trends in electric vehicle power conversion, and complete systems, customers can design easy and future-proof systems using Infineon components.
Infineon provides comprehensive and complementary chipsets for designing modular and scalable on-board battery chargers (OBC). By harnessing our expertise in power electronics and semiconductors, we deliver OBC solutions that utilize Si, SiC, and GaN power technologies, ensuring high quality and safety standards in automotive applications. Increasing power levels, bi-directional operation support (V2X), and faster adoption of 800 V battery systems have introduced new levels of complexity to OBC designs. This complexity is heightened due to higher power density, efficiency, and overall cost requirements. Leveraging WBG semiconductors, SiC and GaN semiconductors have revolutionized electric vehicle power conversion by enabling unprecedented levels of efficiency and performance while coexisting with cost-effective silicon (Si) technologies. Power switches, paired with optimized gate drivers, complemented with modern microcontrollers (MCUs) and other system components such as OPTIREG™ PMICs, XENSIV™ current sensors, CoolSET™ auxiliary controllers, and others, are enabling customer designs for future electric mobility.
Infineon is the leading semiconductor supplier for automotive high-voltage to low-voltage DC-DC applications. Our wide range of products for HV-LV DC-DC converters, including sensors, controllers, and actuators, provide high-efficiency and high-power density options for HV to 12 V, HV to 24 V, and HV to 48 V applications. Our products are designed for functional safety and reliable operation, leveraging Infineon's technology and expertise. With Infineon's complete and competitive chipset solutions, automotive manufacturers can develop automotive HV-LV DC-DC applications that offer superior performance and meet the demands of today's and future electric vehicles.
Charging an electric vehicle (EV) requires communication between the vehicle, the charging unit, and the power grid. Possibly even connecting the vehicle to the smart home for even more comfort. Especially with bi-directional charging upcoming, this communication will require an even deeper interaction within the vehicle as well as with the consumer and energy provider. The current state of the battery, the user's requirements, or smart home requirements need to be aligned with the available energy source and the energy provider, possibly including automated billing features. Communication standards for this purpose are defined in the ISO 15118. With Infineon's expertise and broad product portfolio, we enable our customers to develop solutions that meet the ISO 15118-defined requirements and beyond. The TPM module, in combination with the AURIX™ microcontroller family, allows for secure communication. The Wi-Fi/BT module complements the power line communication, and with attached memory, data can be locally stored and updated. Finally, our wired connectivity solutions, such as CAN transceiver, complement the communication needs for the system.
Infineon offers complete and complementary chipsets to develop modular and scalable EV power conversion solutions, such as on-board battery chargers (OBC) and high-voltage DC-DC and DC-AC converters. By leveraging our expertise in power electronics and semiconductors, our solutions enable scalable and highly efficient power conversions in electric vehicles (xEV), utilizing the full system portfolio and enabled by our state-of-the-art Si and WBG (SiC and GaN) power technologies. With high quality and safety standards in automotive applications, full support of all upcoming trends in electric vehicle power conversion, and complete systems, customers can design easy and future-proof systems using Infineon components.
Infineon provides comprehensive and complementary chipsets for designing modular and scalable on-board battery chargers (OBC). By harnessing our expertise in power electronics and semiconductors, we deliver OBC solutions that utilize Si, SiC, and GaN power technologies, ensuring high quality and safety standards in automotive applications. Increasing power levels, bi-directional operation support (V2X), and faster adoption of 800 V battery systems have introduced new levels of complexity to OBC designs. This complexity is heightened due to higher power density, efficiency, and overall cost requirements. Leveraging WBG semiconductors, SiC and GaN semiconductors have revolutionized electric vehicle power conversion by enabling unprecedented levels of efficiency and performance while coexisting with cost-effective silicon (Si) technologies. Power switches, paired with optimized gate drivers, complemented with modern microcontrollers (MCUs) and other system components such as OPTIREG™ PMICs, XENSIV™ current sensors, CoolSET™ auxiliary controllers, and others, are enabling customer designs for future electric mobility.
Infineon is the leading semiconductor supplier for automotive high-voltage to low-voltage DC-DC applications. Our wide range of products for HV-LV DC-DC converters, including sensors, controllers, and actuators, provide high-efficiency and high-power density options for HV to 12 V, HV to 24 V, and HV to 48 V applications. Our products are designed for functional safety and reliable operation, leveraging Infineon's technology and expertise. With Infineon's complete and competitive chipset solutions, automotive manufacturers can develop automotive HV-LV DC-DC applications that offer superior performance and meet the demands of today's and future electric vehicles.
Charging an electric vehicle (EV) requires communication between the vehicle, the charging unit, and the power grid. Possibly even connecting the vehicle to the smart home for even more comfort. Especially with bi-directional charging upcoming, this communication will require an even deeper interaction within the vehicle as well as with the consumer and energy provider. The current state of the battery, the user's requirements, or smart home requirements need to be aligned with the available energy source and the energy provider, possibly including automated billing features. Communication standards for this purpose are defined in the ISO 15118. With Infineon's expertise and broad product portfolio, we enable our customers to develop solutions that meet the ISO 15118-defined requirements and beyond. The TPM module, in combination with the AURIX™ microcontroller family, allows for secure communication. The Wi-Fi/BT module complements the power line communication, and with attached memory, data can be locally stored and updated. Finally, our wired connectivity solutions, such as CAN transceiver, complement the communication needs for the system.
Documents
Documents
Design resources
Join our empowering community
Start your designs with our ready-to-use solutions