Photovoltaic
Leading products for end-to-end solar power solutions
-
On this page
Browse by category
1-phase string inverter solutions
Design efficient, accurate, and reliable string inverters with Infineon’s advanced products like power transistors, gate drivers, sensors, and more
3-phase hybrid inverter solutions
Enhance 3-phase hybrid inverter solutions design with the right semiconductor solutions
3-phase string inverter solutions
Enhance 3-phase string inverter solutions design with the right semiconductor solutions
Central inverter solutions
Discover our solar energy solutions for your central inverter systems design
Microinverter solutions
Build reliable single- and multi-panel microinverters designs with Infineon’s application-optimized, energy-efficient semiconductor products
Power optimizer solutions for scalable PV systems
Explore Infineon’s robust semiconductor solutions for efficient solar optimizer designs with advanced maximum power point tracking (MPPT) technology
1-phase hybrid inverter solutions
Infineon provides semiconductor products for hybrid string inverters from power transistors, gate drivers, sensors, control and connectivity, and more
About
Photovoltaic systems are one of the most demanding applications to address carbon reduction and increase the share of renewable energy in the grid. However, one of the biggest challenges facing the renewable sector is the need to balance supply and demand. The power supplied by photovoltaic (PV) modules fluctuates heavily depending on weather conditions. Nevertheless, the challenge of quitting fossil energy sources can be achieved with smart grid management and an energy storage system. PV panels supply power in the form of direct current (DC), which has to be converted to alternating current (AC) before it can be fed into the grid and consumed locally or transmitted to the point of use. Solar inverters convert DC to AC.
Efficient and reliable power semiconductors and inverter technologies are required to convert DC to AC and transmit the power with minimal losses. Combining solar systems with energy storage systems is one effective way of synchronizing supply and demand. Depending on their implementation, inverters fall into the categories like micro inverter, power optimizer, string inverter, hybrid inverter, and central inverter. Our portfolio comprises a broad selection of components to build inverters ranging from just a few watts and kilowatts for residential use to several megawatts for the commercial and utility-scale markets. It includes best-in-class discrete OptiMOS™, CoolMOS™ and CoolSiC™ MOSFETs and IGBTs in various package options, be it best-in-class TO-247 discrete switches or highly integrated Easy modules, functionally integrated EiceDRIVER™ gate driver ICs, XENSIV™ current sensors, XMC™, PSoC™ controllers and AIROC™ and OPTIGA™ for secured connectivity. Backed by our end-to-end application expertise, we offer the best product combinations to achieve leading power density levels and best-in-class efficiency.
CoolSiC™ allows a power density increase by a factor of 2.5, e.g., from 50 kW (Si) to 125 kW (SiC) at a weight of less than 80 kg, so that two installers can lift it. With CoolSiC™ MOSFETs, the power of a string inverter can be doubled at the same inverter weight. Furthermore, the efficiency reduction at high operating temperatures is significantly lower compared to a Si solution. You can achieve maximum efficiency of over 99% by using CoolSiC™ MOSFET solutions from Infineon.
Photovoltaic systems are one of the most demanding applications to address carbon reduction and increase the share of renewable energy in the grid. However, one of the biggest challenges facing the renewable sector is the need to balance supply and demand. The power supplied by photovoltaic (PV) modules fluctuates heavily depending on weather conditions. Nevertheless, the challenge of quitting fossil energy sources can be achieved with smart grid management and an energy storage system. PV panels supply power in the form of direct current (DC), which has to be converted to alternating current (AC) before it can be fed into the grid and consumed locally or transmitted to the point of use. Solar inverters convert DC to AC.
Efficient and reliable power semiconductors and inverter technologies are required to convert DC to AC and transmit the power with minimal losses. Combining solar systems with energy storage systems is one effective way of synchronizing supply and demand. Depending on their implementation, inverters fall into the categories like micro inverter, power optimizer, string inverter, hybrid inverter, and central inverter. Our portfolio comprises a broad selection of components to build inverters ranging from just a few watts and kilowatts for residential use to several megawatts for the commercial and utility-scale markets. It includes best-in-class discrete OptiMOS™, CoolMOS™ and CoolSiC™ MOSFETs and IGBTs in various package options, be it best-in-class TO-247 discrete switches or highly integrated Easy modules, functionally integrated EiceDRIVER™ gate driver ICs, XENSIV™ current sensors, XMC™, PSoC™ controllers and AIROC™ and OPTIGA™ for secured connectivity. Backed by our end-to-end application expertise, we offer the best product combinations to achieve leading power density levels and best-in-class efficiency.
CoolSiC™ allows a power density increase by a factor of 2.5, e.g., from 50 kW (Si) to 125 kW (SiC) at a weight of less than 80 kg, so that two installers can lift it. With CoolSiC™ MOSFETs, the power of a string inverter can be doubled at the same inverter weight. Furthermore, the efficiency reduction at high operating temperatures is significantly lower compared to a Si solution. You can achieve maximum efficiency of over 99% by using CoolSiC™ MOSFET solutions from Infineon.
Design resources
Shorten design-in with our development tools
Explore our cutting-edge boards & designs
Re-use of our embedded software libraries to get started