- eFuses
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver Ics
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver Ics
- Three-Phase Gate Driver Ics
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
May 29, 2026
Business & Financial Press
May 20, 2026
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
May 29, 2026
Business & Financial Press
May 20, 2026
Business & Financial Press
May 11, 2026
Business & Financial Press
May 07, 2026
Automotive secondary power distribution unit
Reduce wire harness complexity in automotive applications with decentralized architectures and electrified secondary power distribution modules
-
On this page
Overview
Wire harness optimization is a key challenge for designers, with a solution found in transforming automotive power distribution from centralized to decentralized architecture with electrified power distribution centers. Infineon offers a complete chipset solution for secondary power distribution centers (PDC), enabling reliable and compact secondary distribution with supply, control, communication, sense, and actuation functions.
Benefits
- Diagnostic coverage at 99%
- Failure isolation time <100-500 µs
- I2t wire protection
- Low power ON
- Capacitive load switching
Block diagram
About
Secondary power distribution is supplied electricity from a primary power distribution unit, which takes power from the low-voltage (LV) battery. Traditionally, this was realized as relay-and-fuse boxes, but with increasing demand for higher reliability and smaller size, secondary distribution is getting partly or fully electrified.
As a result, secondary power distribution units (PDU) or power distribution centers (PDC) are being used, which can be located anywhere in the vehicle, enabling decentralization of the power distribution architecture. In Software-Defined Vehicle (SDV), power distribution plays a critical role in ensuring all-time availability or fail-operational functionality, as per ISO26262.
Secondary power distribution units require scalable and flexible semiconductor chip-set solutions, accounting for varying degrees of electrification and diverse currents per output. Infineon offers the broadest portfolio for designing scalable and flexible automotive PDCs. Our PROFET™ smart power switches, MOSFETS and corresponding gate drivers are best-in-class in terms of current scalability and adaptability. While the AURIX™ family enables integration of sPDU functions with high-end computing performance applications, such as zone controllers, the TRAVEO™ microcontrollers serve as a complementary low-end alternative for price-performance optimized power distribution. Various other components, such as Infineon's OPTIREG™ power supply solutions and communication transceivers complement the portfolio and enable a highly interoperable chipset for secondary power distribution units. Pin-to-pin compatibility is ensured throughout various product families to enable easy adaptation of your designs to a variety of needs and for migration to the next generation of secondary automotive power distribution module.
Infineon's AURIX™ microcontrollers are best-in-class for ASIL-D functional safety designs and are complemented by the TRAVEO™ family for ASIL-B needs (partly with ASIL-D island). Corresponding OPTIREG™ power supply solutions come with easily-implementable safety manuals, enabling not only a safe design, but also a quick realization of functional safety goals. The PROFET™ smart power switches are ISO-ready and partly ISO-compliant with plenty of safety documentation available, allowing the overall easiest functional safety design in the market.
Automotive E/E architectures are evolving rapidly, with the automotive power distribution unit becoming the backbone of a fail-operational power supply. To enable mega trends such as the "software-defined vehicle", electromobility and the introduction of X-by-wire & ADAS/AD, smart power switches are being employed. These semiconductor-based devices, sometimes also refered to as "e-fuses", function as so-called safety elements, effectively replacing fuses, however with better performance, such as faster failure isolation (<100-500 µs) and additional features. Smart power switches thus enable ASIL-D power supply and bring along other benefits, such as online diagnostics and resetability, ultimately enabling the shift to zone architectures.
Infineon's smart power switches offer seamless platform scalability, adjustable wire and load protection, capacitive charging, minimal power dissipation, as well as low-power parking mode and many more. They are optimized for easy "functional safety" designs, with a focus on ASIL-D compliance and comprehensive safety documentation.
Upgrade your 12 V electrical systems and automotive secondary power distribution with Infineon's solutions to meet the escalating power demands for cutting-edge features such as ADAS, autonomous driving (AD), central computing, electrical power steering or steer-by-wire, electro-mechanical braking or brake-by-wire, infotainment, and more.
The adoption of a 48 V based system emerges as the most efficient and compliant approach for the transportation and utilization of electrical energy within the regulatory framework, particularly with regard to contact protection ISO 6469-3. This has spurred significant discussions regarding a comprehensive strategy at the BEV car level, aiming to achieve substantial system-wide cost savings through significant enhancements in efficiency, power losses, and wire harness optimization – encompassing aspects such as cost, weight, complexity, routing, manufacturing, and assembly – all achievable with a 48 V secondary power distribution or a mixed-48 V/12 V secondary power distribution, including a 48 V/12 V DC-DC converter.
When designing power distribution systems, customers face a variety of challenges. They need to introduce fail-operational concepts for a dependable power distribution through the use of semiconductor-based safety elements in the secondary power distribution units. They have to optimize the overall system as such, that wire harness complexity is reduced, the increasing power demand of BEVs is satisfied and platform re-use becomes possible. And finally, they have to design the system as such, that it is easily scalable and fits the various needs of different vehicles or platforms.
Infineon provides a series of self-support collaterals, such as a configurable blockdiagram to aid the selection of fitting products, whitepapers, application notes, evaluation kits and datasheets. Additionally, Infineon benefits from it position as market leader for automtive and has - over the years - built a strong bottom-up product-to-system expertise. Please contact your Infineon contact if you would like to engage further.
Secondary power distribution is supplied electricity from a primary power distribution unit, which takes power from the low-voltage (LV) battery. Traditionally, this was realized as relay-and-fuse boxes, but with increasing demand for higher reliability and smaller size, secondary distribution is getting partly or fully electrified.
As a result, secondary power distribution units (PDU) or power distribution centers (PDC) are being used, which can be located anywhere in the vehicle, enabling decentralization of the power distribution architecture. In Software-Defined Vehicle (SDV), power distribution plays a critical role in ensuring all-time availability or fail-operational functionality, as per ISO26262.
Secondary power distribution units require scalable and flexible semiconductor chip-set solutions, accounting for varying degrees of electrification and diverse currents per output. Infineon offers the broadest portfolio for designing scalable and flexible automotive PDCs. Our PROFET™ smart power switches, MOSFETS and corresponding gate drivers are best-in-class in terms of current scalability and adaptability. While the AURIX™ family enables integration of sPDU functions with high-end computing performance applications, such as zone controllers, the TRAVEO™ microcontrollers serve as a complementary low-end alternative for price-performance optimized power distribution. Various other components, such as Infineon's OPTIREG™ power supply solutions and communication transceivers complement the portfolio and enable a highly interoperable chipset for secondary power distribution units. Pin-to-pin compatibility is ensured throughout various product families to enable easy adaptation of your designs to a variety of needs and for migration to the next generation of secondary automotive power distribution module.
Infineon's AURIX™ microcontrollers are best-in-class for ASIL-D functional safety designs and are complemented by the TRAVEO™ family for ASIL-B needs (partly with ASIL-D island). Corresponding OPTIREG™ power supply solutions come with easily-implementable safety manuals, enabling not only a safe design, but also a quick realization of functional safety goals. The PROFET™ smart power switches are ISO-ready and partly ISO-compliant with plenty of safety documentation available, allowing the overall easiest functional safety design in the market.
Automotive E/E architectures are evolving rapidly, with the automotive power distribution unit becoming the backbone of a fail-operational power supply. To enable mega trends such as the "software-defined vehicle", electromobility and the introduction of X-by-wire & ADAS/AD, smart power switches are being employed. These semiconductor-based devices, sometimes also refered to as "e-fuses", function as so-called safety elements, effectively replacing fuses, however with better performance, such as faster failure isolation (<100-500 µs) and additional features. Smart power switches thus enable ASIL-D power supply and bring along other benefits, such as online diagnostics and resetability, ultimately enabling the shift to zone architectures.
Infineon's smart power switches offer seamless platform scalability, adjustable wire and load protection, capacitive charging, minimal power dissipation, as well as low-power parking mode and many more. They are optimized for easy "functional safety" designs, with a focus on ASIL-D compliance and comprehensive safety documentation.
Upgrade your 12 V electrical systems and automotive secondary power distribution with Infineon's solutions to meet the escalating power demands for cutting-edge features such as ADAS, autonomous driving (AD), central computing, electrical power steering or steer-by-wire, electro-mechanical braking or brake-by-wire, infotainment, and more.
The adoption of a 48 V based system emerges as the most efficient and compliant approach for the transportation and utilization of electrical energy within the regulatory framework, particularly with regard to contact protection ISO 6469-3. This has spurred significant discussions regarding a comprehensive strategy at the BEV car level, aiming to achieve substantial system-wide cost savings through significant enhancements in efficiency, power losses, and wire harness optimization – encompassing aspects such as cost, weight, complexity, routing, manufacturing, and assembly – all achievable with a 48 V secondary power distribution or a mixed-48 V/12 V secondary power distribution, including a 48 V/12 V DC-DC converter.
When designing power distribution systems, customers face a variety of challenges. They need to introduce fail-operational concepts for a dependable power distribution through the use of semiconductor-based safety elements in the secondary power distribution units. They have to optimize the overall system as such, that wire harness complexity is reduced, the increasing power demand of BEVs is satisfied and platform re-use becomes possible. And finally, they have to design the system as such, that it is easily scalable and fits the various needs of different vehicles or platforms.
Infineon provides a series of self-support collaterals, such as a configurable blockdiagram to aid the selection of fitting products, whitepapers, application notes, evaluation kits and datasheets. Additionally, Infineon benefits from it position as market leader for automtive and has - over the years - built a strong bottom-up product-to-system expertise. Please contact your Infineon contact if you would like to engage further.