- eFuses
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver Ics
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver Ics
- Three-Phase Gate Driver Ics
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
May 29, 2026
Business & Financial Press
May 20, 2026
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
May 29, 2026
Business & Financial Press
May 20, 2026
Business & Financial Press
May 11, 2026
Business & Financial Press
May 07, 2026
Windshield wiper system
Enhance performance and efficiency with integrated circuits and sensor solutions
-
On this page
Overview
A windshield wiper system has a significant impact on overall safety by providing a clear view to the driver. Increasing vehicle production worldwide and demand for new wiper technologies are driving the growth of the global automotive wiper market. The common windshield wiper motor control still remains with brushed DC motors. However, the BLDC motor type also offers advantages such as higher reliability, better size, and weight optimization.
Benefits
- Enhanced performance and efficiency
- High reliability
- Compact design
- Cost-efficient solution
- Precise control
Block diagram
About
While BLDC motors are gradually finding their place in windshield wiper applications, brushed DC motors have long been the preferred choice due to their simplicity and cost-effectiveness. As Infineon has remained deeply engaged in the automotive industry, we serve the windshield wiper application with extensive products and specialized solutions for brushed DC motors as well as for BLDC motors, such as Infineon MOTIX™ and OptiMOS™ portfolios.
MOTIX™ single half-bridge ICs provide cost-optimized solutions for protected high-current PWM motor drives with very low board space consumption. Infineon MOTIX™ single half-bridge ICs include a complete low-ohmic-protected half-bridge in a single package. This MOTIX™ ICs family has the capability to switch high frequency PWM while providing overcurrent, overvoltage, and overtemperature protection. The numerous protection and diagnosis features, low path resistance and high-current limit of the MOTIX™ BTN99xyLV half-bridge IC family make it ideal for safety relevant applications. Moreover, Infineon's MOTIX™ 32-bit motor control SoC with integrated H-bridge driver ICs family enables functional safety and comfort features for a wide range of smart two-phase DC motor control applications.
Wipers have very specific requirements. Infineon´s integrated drivers, MOTIX™ 32-bit motor control SoC solutions, provide cost-efficient solutions for a high-performance windshield wiper system. Embedded power ICs offer intelligent power-saving modes including stop and sleep mode and support energy management on demand (stand by). In addition, they address the demand for increased memory with 256 KB flash with the 14-bit sigma-delta ADC and with TMR sensors that enables the customer to have a cost solution and wiper angle precision at the same time.
Infineon offers a high variety of magnetic position sensors to optimize your automotive windshield wiper design.
With the TLE5012 series based on GMR technology, Infineon provides a family of digital magnetic angle sensors that enable precise angle measurement as well as functional safety in accordance with an ISO 26262-ready development. The sensors have a small angular error of less than 1°C overtemperature in their entire service life. Dual-channel TMR bridge angle sensors, TLE5501 products, also meet your wiper design requirements and realize cost-efficient solutions with precise rotation sensing. For motor commutation, high-precision hall switches in a small package will be a perfect fit for your wiper design.
While BLDC motors are gradually finding their place in windshield wiper applications, brushed DC motors have long been the preferred choice due to their simplicity and cost-effectiveness. As Infineon has remained deeply engaged in the automotive industry, we serve the windshield wiper application with extensive products and specialized solutions for brushed DC motors as well as for BLDC motors, such as Infineon MOTIX™ and OptiMOS™ portfolios.
MOTIX™ single half-bridge ICs provide cost-optimized solutions for protected high-current PWM motor drives with very low board space consumption. Infineon MOTIX™ single half-bridge ICs include a complete low-ohmic-protected half-bridge in a single package. This MOTIX™ ICs family has the capability to switch high frequency PWM while providing overcurrent, overvoltage, and overtemperature protection. The numerous protection and diagnosis features, low path resistance and high-current limit of the MOTIX™ BTN99xyLV half-bridge IC family make it ideal for safety relevant applications. Moreover, Infineon's MOTIX™ 32-bit motor control SoC with integrated H-bridge driver ICs family enables functional safety and comfort features for a wide range of smart two-phase DC motor control applications.
Wipers have very specific requirements. Infineon´s integrated drivers, MOTIX™ 32-bit motor control SoC solutions, provide cost-efficient solutions for a high-performance windshield wiper system. Embedded power ICs offer intelligent power-saving modes including stop and sleep mode and support energy management on demand (stand by). In addition, they address the demand for increased memory with 256 KB flash with the 14-bit sigma-delta ADC and with TMR sensors that enables the customer to have a cost solution and wiper angle precision at the same time.
Infineon offers a high variety of magnetic position sensors to optimize your automotive windshield wiper design.
With the TLE5012 series based on GMR technology, Infineon provides a family of digital magnetic angle sensors that enable precise angle measurement as well as functional safety in accordance with an ISO 26262-ready development. The sensors have a small angular error of less than 1°C overtemperature in their entire service life. Dual-channel TMR bridge angle sensors, TLE5501 products, also meet your wiper design requirements and realize cost-efficient solutions with precise rotation sensing. For motor commutation, high-precision hall switches in a small package will be a perfect fit for your wiper design.