- eFuses
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver Ics
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver Ics
- Three-Phase Gate Driver Ics
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
May 29, 2026
Business & Financial Press
May 20, 2026
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
May 29, 2026
Business & Financial Press
May 20, 2026
Business & Financial Press
May 11, 2026
Business & Financial Press
May 07, 2026
Machine vision
Machine vision in industrial automation systems
-
On this page
Overview
Modern industrial automation systems make use of machine vision (MV) system at their factory floor to control processes, quality, throughput, or deviations in manufacturing process. Machine vision typically means a combiantion of hardware and software, based on object or pattern recognition.
Benefits
- Highest productivity
- Traceable yield
- Maximizing factory line output
- AI enabled
- Steady high product quality
- Flexible in monitoring setup
Block diagram
About
Artificial intelligence along machine learning results in a manufacturing process that achieves the highest productivity, lowers production costs, and helps to achieve line output at highest quality level. Suitable hardware provides the basis for image acquisition and processing. Image processing requires high performance processors, adequate data communication and sufficient memory in place - and last but not least intelligent algorithms which detect irregularities in manufactruing process. With unmatched quality and long-term supply contracts, as well as a strong commitment to future investments in new technologies, Infineon commits to povide leading edge hardware and software for this essential part of modern manufacturing lines .
Infineon is providing both volatile and non-volatile RAM products as well as NOR flash memories. Within volatile memories, HYPERBUS™ Interface boosts pSRAM data throughput up to 800MB/s at densities of up to 256Mb, ideal for image processing. On the non-volatile side latest EXCELON™ F-RAM memories guarantee a maxixmum of read-write cycles e.g. for data logging purposes. Best in class reliable NOR Flash up to 4Gb of density do provide as SEMPER™ version functional safety characterisitcs.
Cost-efficient camera or radar sensor systems typically transfer image data via USB to an industrial PC for complex image analytics in real-time. Infineon's super speed USB peripheral controller EZ-USBTM family allows a 5Gb/s data transfer to host processor. EZ-USB™ includes a fully accessible ARM9 CPU and 512 KB SRAM that provides 200 MIPS of computational power along various serial interfaces.
Artificial intelligence along machine learning results in a manufacturing process that achieves the highest productivity, lowers production costs, and helps to achieve line output at highest quality level. Suitable hardware provides the basis for image acquisition and processing. Image processing requires high performance processors, adequate data communication and sufficient memory in place - and last but not least intelligent algorithms which detect irregularities in manufactruing process. With unmatched quality and long-term supply contracts, as well as a strong commitment to future investments in new technologies, Infineon commits to povide leading edge hardware and software for this essential part of modern manufacturing lines .
Infineon is providing both volatile and non-volatile RAM products as well as NOR flash memories. Within volatile memories, HYPERBUS™ Interface boosts pSRAM data throughput up to 800MB/s at densities of up to 256Mb, ideal for image processing. On the non-volatile side latest EXCELON™ F-RAM memories guarantee a maxixmum of read-write cycles e.g. for data logging purposes. Best in class reliable NOR Flash up to 4Gb of density do provide as SEMPER™ version functional safety characterisitcs.
Cost-efficient camera or radar sensor systems typically transfer image data via USB to an industrial PC for complex image analytics in real-time. Infineon's super speed USB peripheral controller EZ-USBTM family allows a 5Gb/s data transfer to host processor. EZ-USB™ includes a fully accessible ARM9 CPU and 512 KB SRAM that provides 200 MIPS of computational power along various serial interfaces.