- Where to Buy
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
- RRAM Resistive Ram
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
- MOTIX™ MCU | 32-bit motor control SoC based on Arm® Cortex®-M
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
- Motor control ICs
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
- PSOC™ Fingerprint Arm® Cortex®-M0+
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
- 32-bit PSOC™ Control Arm® Cortex®-M33 MCU
- iMOTION™ Integrated motor control solutions
- MOTIX™ MCU | 32-bit motor control SoC based on Arm® Cortex®-M
- MOTIX™ motor control ICs for BLDC motors
- MOTIX™ motor control ICs for brushed DC motors
- MOTIX™ multi half-bridge ICs for servo and stepper motors
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
- Industrial sensors
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
Dec 16, 2025
Business & Financial Press
Dec 11, 2025
Business & Financial Press
Dec 08, 2025
Business & Financial Press
Dec 04, 2025
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Dec 16, 2025
Business & Financial Press
Dec 11, 2025
Business & Financial Press
Dec 08, 2025
Business & Financial Press
Dec 04, 2025
Double-clutch transmission hydraulic control
Precise current control and improved fuel efficiency
-
On this page
Overview
Unlock peak performance in hydraulic double-clutch transmissions with our comprehensive product portfolio. Experience precise current control with our valve actuator ICs and microcontrollers, enhanced disturbance immunity, and direction detection with optimized sensors and high-temperature chip-only components for integrated transmission control.
Benefits
- Efficient power transmission
- Comprehensive product portfolio
- High precision current control
- Sensors for efficient gear shifts
- High-temperature tolerant ICs
Block diagram
About
Hydraulic control enables smooth and efficient shifting of gears, ensuring power is effectively transferred from the engine to the wheels. To ensure the proper functioning of transmission hydraulic control, the system must maintain precise pressure levels within safe operating limits. This requires the use of pressure regulation mechanisms and pressure sensors. Functional safety is also a crucial aspect of transmission hydraulic control. Systems should be designed according to ASIL standards, such as ASIL-C and ASIL-D to ensure the highest level of safety.
Infineon plays a crucial role in this control module by providing a comprehensive product portfolio that includes microcontrollers, sensors, and more. These components are essential for collecting and processing inputs, executing control algorithms, and generating output signals. By utilizing Infineon's offerings, the hydraulic system can be effectively and safely managed, ensuring the automatic transmission operates properly.
Infineon offers a complete range of expertise and products for your double-clutch transmission with hydraulic control applications, ensuring success on the road.
Our portfolio includes:
- Constant current control ICs: Our constant current control ICs enable the highest level of accuracy in managing current flow within the system. This ensures smooth and efficient operation of the double-clutch transmission.
- Microcontrollers: With our microcontrollers, we provide advanced control capabilities for your hydraulic control system. These microcontrollers enable precise and reliable management of clutch engagement and disengagement, resulting in seamless gear shifting.
- Optimized sensors: Our sensors are designed to enhance disturbance detection and direction detection in your transmission system. They offer improved accuracy and responsiveness, allowing for better control and performance.
By leveraging Infineon's expertise and comprehensive product portfolio, you can ensure the smooth and efficient operation of your double-clutch transmission with hydraulic control.
- Our comprehensive product range includes voltage regulators, transceivers, sensors, microcontrollers, and smart power drivers
- Experience precise current control with our valve actuator ICs, ensuring accurate and smooth engagement and disengagement of clutches for seamless gear shifting
- Enjoy enhanced disturbance immunity and reliable direction detection with our optimized sensors, delivering improved performance even in challenging conditions like vibrations
- Our high-temperature bare die IC enables integrated transmission control at the highest torque rates
- Simplify your system implementation with our coherent chipset solution, designed for easy and effective adherence to ISO 26262 standards
Hydraulic control enables smooth and efficient shifting of gears, ensuring power is effectively transferred from the engine to the wheels. To ensure the proper functioning of transmission hydraulic control, the system must maintain precise pressure levels within safe operating limits. This requires the use of pressure regulation mechanisms and pressure sensors. Functional safety is also a crucial aspect of transmission hydraulic control. Systems should be designed according to ASIL standards, such as ASIL-C and ASIL-D to ensure the highest level of safety.
Infineon plays a crucial role in this control module by providing a comprehensive product portfolio that includes microcontrollers, sensors, and more. These components are essential for collecting and processing inputs, executing control algorithms, and generating output signals. By utilizing Infineon's offerings, the hydraulic system can be effectively and safely managed, ensuring the automatic transmission operates properly.
Infineon offers a complete range of expertise and products for your double-clutch transmission with hydraulic control applications, ensuring success on the road.
Our portfolio includes:
- Constant current control ICs: Our constant current control ICs enable the highest level of accuracy in managing current flow within the system. This ensures smooth and efficient operation of the double-clutch transmission.
- Microcontrollers: With our microcontrollers, we provide advanced control capabilities for your hydraulic control system. These microcontrollers enable precise and reliable management of clutch engagement and disengagement, resulting in seamless gear shifting.
- Optimized sensors: Our sensors are designed to enhance disturbance detection and direction detection in your transmission system. They offer improved accuracy and responsiveness, allowing for better control and performance.
By leveraging Infineon's expertise and comprehensive product portfolio, you can ensure the smooth and efficient operation of your double-clutch transmission with hydraulic control.
- Our comprehensive product range includes voltage regulators, transceivers, sensors, microcontrollers, and smart power drivers
- Experience precise current control with our valve actuator ICs, ensuring accurate and smooth engagement and disengagement of clutches for seamless gear shifting
- Enjoy enhanced disturbance immunity and reliable direction detection with our optimized sensors, delivering improved performance even in challenging conditions like vibrations
- Our high-temperature bare die IC enables integrated transmission control at the highest torque rates
- Simplify your system implementation with our coherent chipset solution, designed for easy and effective adherence to ISO 26262 standards