- Electronic health card
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
Overview
Infineon is the leader in pre-certified Bluetooth® modules with a unique capability to design, integrate, and test modules in-house. This allows us to optimize module performance for a longer range, reduce power consumption, and significantly cut your development costs and effort. With a wide selection of in-house and partner small form factor options, our pre-certified modules are optimized for long-range and low power consumption – ideal for a variety of consumer and industrial applications.
Key Features
- Arm® Cortex®-M0, M4 & M33, single & dual core
- Arm® Cortex® with FPU
- Up to 150 MHz CPU speed
- Small form factor modules
- Reliable RF with high link budget
- PCB trace antenna
- External antenna for better range
- External power amplifier for better range
- Up to 105°C operating temperature
- Built-in security
- FCC, ISED, MIC, and CE certified
Applications
Products
About
Infineon’s AIROC™ Bluetooth® modules are easy to integrate into your existing products, allowing for seamless wireless communication between devices and faster time to market.
As the leader in fully certified Bluetooth® low energy (LE) and Bluetooth® Classic modules, our products help you to rapidly create systems that combine new technologies, innovative designs, and long-range Bluetooth® connectivity. Our certification process helps save up to 16 weeks of regulatory testing time.
Our modules are designed with reliability in mind, ensuring that your devices maintain a stable connection even in challenging environments. With our user-friendly development tools and technical support, we reduce development complexity, helping you to deliver products quickly.
Infineon’s AIROC™ Bluetooth® LE and Bluetooth® Classic module portfolio offers a wide range of solutions suited for a diverse set of applications. Our pre-certified modules are optimized for size, power, and range.
Infineon's Bluetooth® LE and Bluetooth® Classic modules are fully integrated with the base System on Chip (SoC), an onboard crystal oscillator, passive components, and flash memory.
Infineon’s Bluetooth® modules are supported by EZ-Serial software, providing you with easy serial access to the most commonly needed hardware and communication features that are built into our modules. This is supported by an intuitive UI and APIs to function over the UART interface to control various status registers.
For rapid development of your embedded applications, Infineon's Bluetooth® modules are supported by the AIROC™ Bluetooth® Software Development Kit (SDK). The Bluetooth® SDK integrates with ModusToolbox™ software and tools with an extensive range of code examples allowing you to deliver high-quality, differentiated products to market on time and budget.
Bluetooth® connectivity spans diverse industries - from entertainment to industrial, wearables to robotics, and home to industrial automation, the Bluetooth® embedded module connects our world.
Our fully certified AIROC™ Bluetooth® modules enable faster development of compute-at-the-edge capability, optimized for long-range and low power consumption – ideal for a variety of Consumer and Industrial applications.
Some of our focus applications/ use cases include:
Consumer
- Coffee machines
- Label printers
- POS printers
- Scanners
- Bluetooth® based key fobs
- Healthcare wearables
- Smart lifestyle devices
- Location tags
Industrial
With extensive experience in delivering certified Bluetooth® LE and Bluetooth® Classic modules, Infineon’s regulatory testing and certification process is precise and rigorous.
Infineon’s AIROC™ Bluetooth® modules are qualified by Bluetooth® SIG and include regulatory certification approval for FCC, ISED, MIC, and CE. This allows you to focus on creating unique IoT applications without having to deal with the complexities associated with complicated board bring-up, RF/Spec testing, performance testing, and regulatory testing.
End products using Infineon certified Bluetooth® LE and Bluetooth® Classic modules are reliable - providing technical excellence every time.
Infineon’s AIROC™ Bluetooth® modules are easy to integrate into your existing products, allowing for seamless wireless communication between devices and faster time to market.
As the leader in fully certified Bluetooth® low energy (LE) and Bluetooth® Classic modules, our products help you to rapidly create systems that combine new technologies, innovative designs, and long-range Bluetooth® connectivity. Our certification process helps save up to 16 weeks of regulatory testing time.
Our modules are designed with reliability in mind, ensuring that your devices maintain a stable connection even in challenging environments. With our user-friendly development tools and technical support, we reduce development complexity, helping you to deliver products quickly.
Infineon’s AIROC™ Bluetooth® LE and Bluetooth® Classic module portfolio offers a wide range of solutions suited for a diverse set of applications. Our pre-certified modules are optimized for size, power, and range.
Infineon's Bluetooth® LE and Bluetooth® Classic modules are fully integrated with the base System on Chip (SoC), an onboard crystal oscillator, passive components, and flash memory.
Infineon’s Bluetooth® modules are supported by EZ-Serial software, providing you with easy serial access to the most commonly needed hardware and communication features that are built into our modules. This is supported by an intuitive UI and APIs to function over the UART interface to control various status registers.
For rapid development of your embedded applications, Infineon's Bluetooth® modules are supported by the AIROC™ Bluetooth® Software Development Kit (SDK). The Bluetooth® SDK integrates with ModusToolbox™ software and tools with an extensive range of code examples allowing you to deliver high-quality, differentiated products to market on time and budget.
Bluetooth® connectivity spans diverse industries - from entertainment to industrial, wearables to robotics, and home to industrial automation, the Bluetooth® embedded module connects our world.
Our fully certified AIROC™ Bluetooth® modules enable faster development of compute-at-the-edge capability, optimized for long-range and low power consumption – ideal for a variety of Consumer and Industrial applications.
Some of our focus applications/ use cases include:
Consumer
- Coffee machines
- Label printers
- POS printers
- Scanners
- Bluetooth® based key fobs
- Healthcare wearables
- Smart lifestyle devices
- Location tags
Industrial
With extensive experience in delivering certified Bluetooth® LE and Bluetooth® Classic modules, Infineon’s regulatory testing and certification process is precise and rigorous.
Infineon’s AIROC™ Bluetooth® modules are qualified by Bluetooth® SIG and include regulatory certification approval for FCC, ISED, MIC, and CE. This allows you to focus on creating unique IoT applications without having to deal with the complexities associated with complicated board bring-up, RF/Spec testing, performance testing, and regulatory testing.
End products using Infineon certified Bluetooth® LE and Bluetooth® Classic modules are reliable - providing technical excellence every time.