- eFuses
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver Ics
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver Ics
- Three-Phase Gate Driver Ics
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
- Automotive body electronics
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
- Automotive zonal architecture
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
- Fuel-cell DC-DC boost converter
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
May 29, 2026
Business & Financial Press
May 20, 2026
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
May 29, 2026
Business & Financial Press
May 20, 2026
Business & Financial Press
May 11, 2026
Business & Financial Press
May 07, 2026
Overview
We offer bridge rectifier modules in solder pin design like EasyBRIDGE™ or eupec™ EconoBRIDGE™ modules. The available configurations are fully- and half-controlled rectifiers with brake IGBT and optional NTC resistor. The eupec™ IsoPACK™ family with screwable load terminals are fully- , half-, and uncontrolled rectifier modules. The three-phase AC switches complete the eupec™ IsoPACK™ product family.
Key Features
- Solder pin design
- Screwable load terminals
- Optional NTC resistor
- With brake IGBT
Applications
Products
About
The eupec™ IsoPACK™ modules are available in different topologies. We offer uncontrolled 3-phase bridge rectifier modules, half-controlled 3-phase bridge rectifier modules, fully controlled 3-phase rectifier modules, and 3-phase AC switches. All topologies are available in 1600 V variants in a current range from 60 A up to 125 A. Typical applications are active full-wave bridge rectifiers and semi-controlled bridges.
The housing concept of IsoPACK™ modules matches the 62 mm IGBT housing. Threaded power terminals for connecting leads ensure secure connections to the module and are able to carry high currents. The isolated copper baseplate leads to good thermal dissipation.
The eupec™ IsoPACK™ modules incorporate important advantages, e.g., screw terminals for high current carrying capability, internal NTC temperature sensor, compact standard housing, and a copper base plate that provides good thermal dissipation.
The eupec™ IsoPACK™ modules incorporate important advantages, e.g., screw terminals for high current carrying capability, internal NTC temperature sensor, compact standard housing, and a copper base plate that provides good thermal dissipation.
The eupec™ EconoBRIDGE™ modules incorporate important key features, e.g., customizable package (pin position and topology can be adapted to customer needs), numerous topologies and currents (100 A-360 A) that serve several application for platform strategies, TRENCHSTOP™ IGBT4 technology with Tvjop = 150°C for higher power density compared to TRENCHSTOP™ IGBT3 for compact inverter designs, pre-applied TIM that allows increased output power compared to standard modules and longer lifetime, established RoHS-compliant housing concept for high availability, PressFIT for main as well as auxiliary terminals to reduce mounting effort and the rectifier bridge, brake chopper and NTC in just one package to enable system cost savings.
The eupec™ IsoPACK™ modules are available in different topologies. We offer uncontrolled 3-phase bridge rectifier modules, half-controlled 3-phase bridge rectifier modules, fully controlled 3-phase rectifier modules, and 3-phase AC switches. All topologies are available in 1600 V variants in a current range from 60 A up to 125 A. Typical applications are active full-wave bridge rectifiers and semi-controlled bridges.
The housing concept of IsoPACK™ modules matches the 62 mm IGBT housing. Threaded power terminals for connecting leads ensure secure connections to the module and are able to carry high currents. The isolated copper baseplate leads to good thermal dissipation.
The eupec™ IsoPACK™ modules incorporate important advantages, e.g., screw terminals for high current carrying capability, internal NTC temperature sensor, compact standard housing, and a copper base plate that provides good thermal dissipation.
The eupec™ IsoPACK™ modules incorporate important advantages, e.g., screw terminals for high current carrying capability, internal NTC temperature sensor, compact standard housing, and a copper base plate that provides good thermal dissipation.
The eupec™ EconoBRIDGE™ modules incorporate important key features, e.g., customizable package (pin position and topology can be adapted to customer needs), numerous topologies and currents (100 A-360 A) that serve several application for platform strategies, TRENCHSTOP™ IGBT4 technology with Tvjop = 150°C for higher power density compared to TRENCHSTOP™ IGBT3 for compact inverter designs, pre-applied TIM that allows increased output power compared to standard modules and longer lifetime, established RoHS-compliant housing concept for high availability, PressFIT for main as well as auxiliary terminals to reduce mounting effort and the rectifier bridge, brake chopper and NTC in just one package to enable system cost savings.