XC2700 family (powertrain)
XC2700 microcontrollers are suitable for high-end body control modules (BCM) and gateways with a flash size of up to 1.6 MB and 128 MHz performance
-
On this page
Browse by category
XC27x2X series
The XC27x2X series is based on Infineon's popular and well-established C166 architecture with a flash size of up to 64 KB and a 40 MHz performance
XC27x3X series
XC27x3X series is based on Infineon's well-established C166 architecture with a flash size of up to 160 KB and a 66 MHz performance
XC27x4X series
The XC27x4X is are based on Infineon's popular and well-established C166 architecture with a flash size of up to 320 KB and a 80 MHz performance
XC27x5X series
The XC27x5X series is based on Infineon's popular and well-established C166 architecture with a flash size of up to 832 KB and a 80 MHz performance
XC27x6X series
XC27x6X series is based on Infineon's popular and well-established C166 architecture with a flash size of up to 768 KB and a 66 MHz performance
XC27x7X series
The XC27x7X series is based on Infineon's popular and well-established C166 architecture with a flash size of up to 1.6 MB and 100 MHz performance
XC27x8X series
XC27x8X series is based on Infineon's popular and well-established C166 architecture with a flash size of up to 1 MB at 128 MHz performance
About
XC2700 family of microcontrollers with 32-bit performance allows system designers to build cost-effective electronic engine controls in motorcycles, entry-level automobiles, and other small engines around the world in order to comply with future emission standards.
XC2700 family is based on the industry-leading C166SV2 high-performance microcontroller core with up to 128 MHz. It also integrates key peripherals such as memory, voltage regulators, and interfaces to reduce the overall system cost. This also means that software that has been developed on existing C166 controllers can be easily reused on the new family.
With 38- to 176-pins, the XC2700 family provides a scalable package range from lower-cost to higher-performance. Designers can easily move up and down the performance curve to design optimized engine control systems for motorcycles, entry-level cars, as well as similar applications such as marine engines.
Compatibility, scalability, and maximum re-use within the XC2700 family provide customers with a variety of products and functions, covering both today’s and tomorrow’s application needs.
- 40–100 MHz CPU
- 128–1600 KB flash
- Highly flexible serial interfaces (USIC)
- Suitable as LIN, SPI, IIC, UART, and IIS
- On-chip MultiCAN interface
- Multi-functional general-purpose timer
- Capture/compare units
- Synchronous A/D converters
- Single power supply
- 38- to 176-pin packages
- Temperature range: -40°C to +125°C
- Scalable family, enabling value-driven two/three/four-wheeler powertrain applications
- Based on the industry-leading C166SV2 high-performance microcontroller core
- Supported by a large range of development tools
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information, including technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address.
- Send your access request to AURIX@infineon.com (with your MyInfineon login name).
- You will receive a confirmation explaining how to use your new access.
XC2700 family of microcontrollers with 32-bit performance allows system designers to build cost-effective electronic engine controls in motorcycles, entry-level automobiles, and other small engines around the world in order to comply with future emission standards.
XC2700 family is based on the industry-leading C166SV2 high-performance microcontroller core with up to 128 MHz. It also integrates key peripherals such as memory, voltage regulators, and interfaces to reduce the overall system cost. This also means that software that has been developed on existing C166 controllers can be easily reused on the new family.
With 38- to 176-pins, the XC2700 family provides a scalable package range from lower-cost to higher-performance. Designers can easily move up and down the performance curve to design optimized engine control systems for motorcycles, entry-level cars, as well as similar applications such as marine engines.
Compatibility, scalability, and maximum re-use within the XC2700 family provide customers with a variety of products and functions, covering both today’s and tomorrow’s application needs.
- 40–100 MHz CPU
- 128–1600 KB flash
- Highly flexible serial interfaces (USIC)
- Suitable as LIN, SPI, IIC, UART, and IIS
- On-chip MultiCAN interface
- Multi-functional general-purpose timer
- Capture/compare units
- Synchronous A/D converters
- Single power supply
- 38- to 176-pin packages
- Temperature range: -40°C to +125°C
- Scalable family, enabling value-driven two/three/four-wheeler powertrain applications
- Based on the industry-leading C166SV2 high-performance microcontroller core
- Supported by a large range of development tools
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information, including technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address.
- Send your access request to AURIX@infineon.com (with your MyInfineon login name).
- You will receive a confirmation explaining how to use your new access.
Documents
Documents
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Join our empowering community