Overview
The XC2764X (LQFP-100) and XC2734X (LQFP-64) microcontroller series is based on Infineon's popular and well-established C166 architecture. With a flash size of up to 320 KB and a 80 MHz performance, the microcontroller is well suited for automotive and motorcycle engine management applications.
Key Features
- Up to 80 MHz frequency
- Up to 80 MIPS performance
- Up to 320 KB of flash memory
- Up to 34 KB of RAM
- Parallel flash programming
- 2 PWM units (CCU6)
- Two very fast A/D converters
- Up to 4 serial interfaces (USIC)
- Device Access Port (DAP)
- 2-wire JTAG, replaces 5-wire JTAG
- Packages: QFP 100, QFP 64
- Temperature range: -40°C to +125°C
Products
About
The XC27x4X is a member of the new XC2700X microcontroller family, a subset of the XC2000 family, with focus on powertrain applications. High-performance CPU features, memory scalability, and powerful dual-A/D converters are some of the major benefits of the XC2700 family. Equipped with advanced peripherals like multiple PWM-units, flexible serial interfaces (Universal Serial Interfaces (USICs), as well as a MultiCAN unit with up to two CAN nodes, the XC27x4X microcontroller is the perfect fit for value-driven powertrain applications. External component integration such as an embedded voltage regulator, ePROM emulation with additional flash modules and various on-chip oscillators additionally optimizes total system costs. Compatibility, scalability, and a maximum re-use within the XC2700 family provides the customer with an extensive range of products and functions, covering today's, as well as the future application needs. The family devices use 64- and 100-pin green LQFP package, 0.5mm (19.7mil) pitch.
- Scalable family, enabling value-driven 2-, 3-, 4-wheeler powertrain applications
- Based on industry-leading C166sV2 high-performance microcontroller core
- Supported by a large range of development tools
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
The XC27x4X is a member of the new XC2700X microcontroller family, a subset of the XC2000 family, with focus on powertrain applications. High-performance CPU features, memory scalability, and powerful dual-A/D converters are some of the major benefits of the XC2700 family. Equipped with advanced peripherals like multiple PWM-units, flexible serial interfaces (Universal Serial Interfaces (USICs), as well as a MultiCAN unit with up to two CAN nodes, the XC27x4X microcontroller is the perfect fit for value-driven powertrain applications. External component integration such as an embedded voltage regulator, ePROM emulation with additional flash modules and various on-chip oscillators additionally optimizes total system costs. Compatibility, scalability, and a maximum re-use within the XC2700 family provides the customer with an extensive range of products and functions, covering today's, as well as the future application needs. The family devices use 64- and 100-pin green LQFP package, 0.5mm (19.7mil) pitch.
- Scalable family, enabling value-driven 2-, 3-, 4-wheeler powertrain applications
- Based on industry-leading C166sV2 high-performance microcontroller core
- Supported by a large range of development tools
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Share in WeChat
Scan the QR code with your WeChat App to share this page.