Overview
The XC2733X (LQFP-64) and XC2723X (VQFN-48) microcontroller series is based on Infineon's popular and well-established C166 architecture. With a flash size of up to 160 KB and a 66 MHz performance, the microcontroller is well suited for low-cost motorcycle engine mangement applications or auxilliary drives.
Key Features
- 66 MHz frequency
- 66 MIPS performance
- Up to 160 KB of flash memory
- Up to 12KB of RAM
- Parallel flash programming
- 2 PWM units (CCU6)
- Two very fast A/D converters
- Up to 4 serial interfaces (USIC)
- Device Access Port (DAP)
- 2-wire JTAG, replaces 5-wire JTAG
- Packages: LQFP 64 and VQFN 48
- Temperature range: -40°C to +125°C
Products
About
The XC27x3X series expands the family towards low-end powertrain applications. With a memory size of 160 KB flash, 12 KB RAM, and two package variants (LQFP-64 and VQFN-48,) these microcontrollers are perfectly suited for managing small engines and advanced auxilliary drives. The XC27x3X MCUs offer up to 19-channel 12-bit A/D converter, optional data preprocessing (data reduction, range check), open wire detection, conversion time ~0.675μs, and four serial interface channels to be used as UART, LIN, SPI, I2C, I2S. They are additionally characterized by a multi-functional general purpose timer unit with five timers, on-chip system timer and on-chip real time clock, and a programmable watchdog timer and oscillator watchdog. The XC27x3X family devices uses 48-pin green VQFN and 64-pin green LQFP package.
- Scalable family, enabling value-driven 2-, 3-, 4-wheeler powertrain applications
- Based on industry-leading C166sV2 high-performance microcontroller core
- Supported by a large range of development tools
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
The XC27x3X series expands the family towards low-end powertrain applications. With a memory size of 160 KB flash, 12 KB RAM, and two package variants (LQFP-64 and VQFN-48,) these microcontrollers are perfectly suited for managing small engines and advanced auxilliary drives. The XC27x3X MCUs offer up to 19-channel 12-bit A/D converter, optional data preprocessing (data reduction, range check), open wire detection, conversion time ~0.675μs, and four serial interface channels to be used as UART, LIN, SPI, I2C, I2S. They are additionally characterized by a multi-functional general purpose timer unit with five timers, on-chip system timer and on-chip real time clock, and a programmable watchdog timer and oscillator watchdog. The XC27x3X family devices uses 48-pin green VQFN and 64-pin green LQFP package.
- Scalable family, enabling value-driven 2-, 3-, 4-wheeler powertrain applications
- Based on industry-leading C166sV2 high-performance microcontroller core
- Supported by a large range of development tools
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Share in WeChat
Scan the QR code with your WeChat App to share this page.