Overview
XC2768X (LQFP-100) and XC2788X (LQFP-144) microcontroller series are based on Infineon's popular and well-established C166 architecture. With an extended flash size of up to 1 MB at 128 MHz performance, the microcontroller is well suited for transmission and automotive applications.
Key Features
- Up to 128 MHz frequency
- Up to 128 MIPS performance
- Up to 1088 KB of flash memory
- Up to 90 KB of RAM
- Parallel flash programming
- Up to 4 PWM units (CCU6)
- Two very fast A/D converters
- Up to 6 serial interfaces (USIC)
- Device Access Port (DAP)
- JTAG interface
- Packages: LQFP-10 and LQFP-144
- Temperature range: -40°C to +125°C
Products
About
The XC27x8X series is the high-performance extension of the XC2700 microcontroller family focusing on powertrain applications. The integrated Instruction Cache (ICache) offers a strong performance boost of up to 30 percent. An additional frequency increase to 128 MHz improves performance even more. The new family member comes with 1 MB of embedded flash memory and is targeted for automotive powertrain applications like x-by wire and engine management systems for standard four cylinder motors with direct injection, fulfilling the latest EURO emission standards and their international equivalents. The device uses 100-pin and 144-pin green LQFP package, 0.5 mm pitch.
- Scalable family, enabling value-driven 2-, 3-, 4-wheeler powertrain applications
- Based on industry-leading C166sV2 high-performance microcontroller core
- Supported by a large range of development tools
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
The XC27x8X series is the high-performance extension of the XC2700 microcontroller family focusing on powertrain applications. The integrated Instruction Cache (ICache) offers a strong performance boost of up to 30 percent. An additional frequency increase to 128 MHz improves performance even more. The new family member comes with 1 MB of embedded flash memory and is targeted for automotive powertrain applications like x-by wire and engine management systems for standard four cylinder motors with direct injection, fulfilling the latest EURO emission standards and their international equivalents. The device uses 100-pin and 144-pin green LQFP package, 0.5 mm pitch.
- Scalable family, enabling value-driven 2-, 3-, 4-wheeler powertrain applications
- Based on industry-leading C166sV2 high-performance microcontroller core
- Supported by a large range of development tools
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Share in WeChat
Scan the QR code with your WeChat App to share this page.