Overview
The XC2722X (VQFN-48) and XC2712X (TSSOP-38) microcontroller series is based on Infineon's popular and well-established C166 architecture. With a flash size of up to 64 KB and a 40 MHz performance, the microcontroller is well suited for low-cost auxilliary applications.
Key Features
- 40 MHz frequency
- 40 MIPS performance
- Up to 64 KB of flash memory
- Up to 8 KB of RAM
- Parallel flash programming
- One PWM unit (CCU6)
- Two very fast A/D converters
- Up to two serial interfaces (USIC)
- Device Access Port (DAP)
- 2-wire JTAG, replaces 5-wire JTAG
- Packages: VQFN 48,TSSOP 38
- Temperature range: -40°C to +125°C
Products
About
The XC27x2X series expands the XC27000 family towards ultra-low-end powertrain applications. With a memory size of 64 KB flash and 8 KB RAM and two package variants (TSSOP-38 and VQFN-48), these microcontrollers are perfectly suited for advanced aggregated solutions. XC27000 MCUs offer up to 10-channel 12-bit A/D converter, optional data preprocessing (data reduction, range check), open wire detection, conversion time ~0.675μ. in addition to a state-of-the-art connectivity with up to 10 ADC channels, and two USIC channels. They are additionally characterized by a multi-functional general purpose timer unit with five timers, on-chip system timer and on-chip real time clock, and a programmable watchdog timer and oscillator watchdog. The XC27000 family devices use 38-pin green TSSOP and 48-pin green VQFN package.
- Scalable family, enabling value-driven 2-, 3-, and 4-wheeler powertrain applications
- Based on industry-leading C166sV2 high-performance microcontroller core
- Supported by a large range of development tools
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
The XC27x2X series expands the XC27000 family towards ultra-low-end powertrain applications. With a memory size of 64 KB flash and 8 KB RAM and two package variants (TSSOP-38 and VQFN-48), these microcontrollers are perfectly suited for advanced aggregated solutions. XC27000 MCUs offer up to 10-channel 12-bit A/D converter, optional data preprocessing (data reduction, range check), open wire detection, conversion time ~0.675μ. in addition to a state-of-the-art connectivity with up to 10 ADC channels, and two USIC channels. They are additionally characterized by a multi-functional general purpose timer unit with five timers, on-chip system timer and on-chip real time clock, and a programmable watchdog timer and oscillator watchdog. The XC27000 family devices use 38-pin green TSSOP and 48-pin green VQFN package.
- Scalable family, enabling value-driven 2-, 3-, and 4-wheeler powertrain applications
- Based on industry-leading C166sV2 high-performance microcontroller core
- Supported by a large range of development tools
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Share in WeChat
Scan the QR code with your WeChat App to share this page.