32-bit TriCore™ AURIX™ – TC4x
Infineon’s AURIX™ TC4x family of microcontrollers - a leader in real-time safety and security performance is coming!
-
On this page
Browse by category
AURIX™ TC4Dx
High performance hexa core MCU for zone controllers, integration platforms and safety applications
AURIX™ TC48x
High‑performance quad‑core MCU for zonal controllers, integration platforms, and safety‑critical systems.
AURIX™ TC45x
High‑performance dual‑core MCU for 77GHz Premium and Imaging Radar
AURIX™ TC49x
High performance microcontroller for xEV-integration platforms and high-end Engine Management
About
Major disrupters have emerged in the automotive market:
- Innovation in automotive E/E architecture MCUs in the areas of domain and zone control
- Accelerated shift from conventional powertrain to xEV
- Increased safety and automated driving
Infineon’s AURIX™ TC4x family addresses these challenges, pushing the boundaries in automotive MCU usage for safe and secured processing. These microcontrollers are designed for next-generation eMobility, ADAS, automotive E/E architectures, and affordable artificial intelligence (AI) applications.
The new scalable microcontroller TC4x family provides an upward migration path from Infineon’s leading AURIX™ TC3x family of ASIL-compliant automotive MCUs. Performance is boosted by the next-generation TriCore™ 1.8 and the scalable AURIX™ accelerator suite, including the new Parallel Processing Unit (PPU) and multiple smart accelerators.
Support for high-speed communication interfaces such as 5G-bit Ethernet and PCIe along with new interfaces such as CAN-XL and 10BASE T1S Ethernet gives customers the performance, throughput, and flexibility needed to implement new automotive-specific microcontrollers with E/E architectures.
The scalable family concept enables a common software architecture supporting significant platform software savings and the feature-rich concept gives plenty of headroom to grow for both Tier 1s and OEMs.
Powering and Safeguarding AURIX™ TC4x: the TLF4x OPTIREG™ PMIC
Scalable to the entire AURIX™ TC4x portfolio, expanding across multiple applications, the TLF4x OPTIREG™ PMIC, next generation of functional safety power supplies will enable a seamless power supply design for the entire TC4x product portfolio.
The AURIX™ TC4x platform, powered by TriCore™ and the AURIX™ Accelerator Suite, delivers high-performance, cost-effective AI and audio solutions for next-generation automotive applications.
Key features include:
Processing:
- Up to 6 TriCore™ v1.8 cores at 500 MHz in lockstep for robust real-time control and AI workloads.
Accelerators:
- PPU for AI up to ASIL-D, enabling advanced ADAS and autonomous driving.
- DRE for efficient communication and data handling.
- SPU for radar signal processing.
- CSRM/CSS for hardware-based cybersecurity, compliant with ISO 21434.
Memory:
- Memory: 24 MB on-chip NVM with SOTA support.
Timers & ADCs:
- eGTM timers, high-res PWM, and low-latency interconnect
Connectivity:
- 5 Gbps Eth PCIe, 10BASE T1S Eth, and CAN-XL for broad E/E architecture support.
Audio:
- 8-to-1 PCM mixing (8-192 Kbps), PLL for audio clocks, and TSN synchronization, I2S/TDM
- Supports acoustic sensing, AVAS, in-cabin noise canceling, and advanced infotainment features like audio zones and telematics.
Ideal for modern automotive E/E architectures, the AURIX™ TC4x combines AI, safety, security, and advanced audio capabilities to meet the demands of next-gen vehicles.
- Infineon MCAL drivers
- Re-use of existing AURIX™ TC3x algorithms and ecosystem possible
- Rapid prototyping support from Virtual Prototyping using Synopsys - Virtualizer Development Kit for AURIX™ TC4x
- Software Development Kit (SDK)
- Simplify PPU software development using the Synopsys - MetaWare toolkit for AURIX™ which includes MATLAB Simulink blocks, DSP and math libraries, Neural Network Software Development Kit, and AUTOSAR Complex Device Drivers
- Hardware Support Package (HSP) based on MathWorks Simulink® enables model based SW-development
AURIX™ Drive Core
AURIX™ Drive Core is a scalable software bundle portfolio designed to streamline and accelerate software development. It simplifies the development process and reduces migration efforts, all while minimizing commercial complexities and optimizing supplier management.
Experience a smoother and more efficient pathway to innovation with Drive Core.
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.
Infineon offers optimized, open-market customer support for systems using AURIX™ MCUs through a network of technical experts. Our participating partners are trained in the use of AURIX™ microcontrollers and provide product and application-specific support. The Preferred Design Houses (PDH) extend the support force by specifying and customizing expertise and thus increase the value of customer service.
The first level of support is provided by local field application engineers, and the second level, which addresses more complex topics, is provided by dedicated automotive security experts. Dedicated on-site consulting can also be organized to help customers reduce development time and costs.
Major disrupters have emerged in the automotive market:
- Innovation in automotive E/E architecture MCUs in the areas of domain and zone control
- Accelerated shift from conventional powertrain to xEV
- Increased safety and automated driving
Infineon’s AURIX™ TC4x family addresses these challenges, pushing the boundaries in automotive MCU usage for safe and secured processing. These microcontrollers are designed for next-generation eMobility, ADAS, automotive E/E architectures, and affordable artificial intelligence (AI) applications.
The new scalable microcontroller TC4x family provides an upward migration path from Infineon’s leading AURIX™ TC3x family of ASIL-compliant automotive MCUs. Performance is boosted by the next-generation TriCore™ 1.8 and the scalable AURIX™ accelerator suite, including the new Parallel Processing Unit (PPU) and multiple smart accelerators.
Support for high-speed communication interfaces such as 5G-bit Ethernet and PCIe along with new interfaces such as CAN-XL and 10BASE T1S Ethernet gives customers the performance, throughput, and flexibility needed to implement new automotive-specific microcontrollers with E/E architectures.
The scalable family concept enables a common software architecture supporting significant platform software savings and the feature-rich concept gives plenty of headroom to grow for both Tier 1s and OEMs.
Powering and Safeguarding AURIX™ TC4x: the TLF4x OPTIREG™ PMIC
Scalable to the entire AURIX™ TC4x portfolio, expanding across multiple applications, the TLF4x OPTIREG™ PMIC, next generation of functional safety power supplies will enable a seamless power supply design for the entire TC4x product portfolio.
The AURIX™ TC4x platform, powered by TriCore™ and the AURIX™ Accelerator Suite, delivers high-performance, cost-effective AI and audio solutions for next-generation automotive applications.
Key features include:
Processing:
- Up to 6 TriCore™ v1.8 cores at 500 MHz in lockstep for robust real-time control and AI workloads.
Accelerators:
- PPU for AI up to ASIL-D, enabling advanced ADAS and autonomous driving.
- DRE for efficient communication and data handling.
- SPU for radar signal processing.
- CSRM/CSS for hardware-based cybersecurity, compliant with ISO 21434.
Memory:
- Memory: 24 MB on-chip NVM with SOTA support.
Timers & ADCs:
- eGTM timers, high-res PWM, and low-latency interconnect
Connectivity:
- 5 Gbps Eth PCIe, 10BASE T1S Eth, and CAN-XL for broad E/E architecture support.
Audio:
- 8-to-1 PCM mixing (8-192 Kbps), PLL for audio clocks, and TSN synchronization, I2S/TDM
- Supports acoustic sensing, AVAS, in-cabin noise canceling, and advanced infotainment features like audio zones and telematics.
Ideal for modern automotive E/E architectures, the AURIX™ TC4x combines AI, safety, security, and advanced audio capabilities to meet the demands of next-gen vehicles.
- Infineon MCAL drivers
- Re-use of existing AURIX™ TC3x algorithms and ecosystem possible
- Rapid prototyping support from Virtual Prototyping using Synopsys - Virtualizer Development Kit for AURIX™ TC4x
- Software Development Kit (SDK)
- Simplify PPU software development using the Synopsys - MetaWare toolkit for AURIX™ which includes MATLAB Simulink blocks, DSP and math libraries, Neural Network Software Development Kit, and AUTOSAR Complex Device Drivers
- Hardware Support Package (HSP) based on MathWorks Simulink® enables model based SW-development
AURIX™ Drive Core
AURIX™ Drive Core is a scalable software bundle portfolio designed to streamline and accelerate software development. It simplifies the development process and reduces migration efforts, all while minimizing commercial complexities and optimizing supplier management.
Experience a smoother and more efficient pathway to innovation with Drive Core.
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.
Infineon offers optimized, open-market customer support for systems using AURIX™ MCUs through a network of technical experts. Our participating partners are trained in the use of AURIX™ microcontrollers and provide product and application-specific support. The Preferred Design Houses (PDH) extend the support force by specifying and customizing expertise and thus increase the value of customer service.
The first level of support is provided by local field application engineers, and the second level, which addresses more complex topics, is provided by dedicated automotive security experts. Dedicated on-site consulting can also be organized to help customers reduce development time and costs.
Documents
Documents
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Join our empowering community