- Electronic health card
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
Overview
The TRAVEO™ T2G CYT3DL series comprises microcontrollers designed exclusively for automotive applications like instrument clusters and head-up displays (HUD). With a powerful 240 MHz Arm® Cortex®-M7 CPU for main tasks, a dedicated Arm® Cortex®-M0+ CPU for peripherals and security HSM, a 2.5D graphics engine, sound processing, and a WVGA GFX, the family delivers exceptional performance. It also offers two packages: a 216-pin TEQFP and a 272-ball BGA.
Key Features
- Arm® Cortex®-M7 & Arm® Cortex®-M0+
- 4 MB flash, 384 KB SRAM
- 2.5D WVGA GFX, 2MB VRAM, vector drawing
- 1xVideo In, 2xVideo Out, HYPERBUS™, MIPI
- Up to 48x ADC channel, 135x GPIO
- Ethernet, 4ch CAN FD, 12ch SCB
- Sound module, PCM-PWM, I2S, DAC
- Packages: 216-TEQFP, 272-BGA
- Ambient Temperature –40 °C to 125°C
- ISO 21434 compliant / eSHE / HSM
- ISO 26262 ASIL-B compliant
- DRIVECORE Enabled
Applications
Compare families
Products
About
Introducing the TRAVEO™ T2G CYT3DL: a cutting-edge microcontroller family tailored for automotive applications like instrument clusters and heads-up displays (HUD). With its robust 240 MHz Arm® Cortex®-M7 and Arm® Cortex®-M0+ 32-bit MCU core systems, it delivers exceptional performance. Featuring 4 MB flash, 384 KB RAM, and 128 KB work flash. It is 2.7 V to 5.5 V low power operation.
The TRAVEO™ T2G CYT3DL family offers a wide range of interfaces, including Ethernet, 4-channel CAN FD, up to 12-channel SCB, and 2-channel LIN-UART. It also includes a 2-channel SMIF supporting various modes. Its 2.5D engine, 2 MB VRAM, and versatile video-in and video-out options enhance its cluster capabilities. The family supports audio features like sound modules, PCM-PWM, I2S, and DAC.
Packaged in 216-pin TEQFP and 272-ball BGA, the TRAVEO™ T2G CYT3DL family ensures design flexibility. It integrates seamlessly with various automotive systems through embedded peripherals and supports protocols such as CAN FD, LIN, CXPI, and Ethernet.
Experience the power of TRAVEO™ T2G CYT3DL: the ultimate choice for automotive cluster excellence.
The TRAVEO™ T2G CYT3DL offers one of the most scalable graphic MCU portfolio. In terms of performance, it offers single core Cortex-M7 up to 240 MHz, up to 2M Bytes embedded VRAM, GFX for up to 1280x480 display on two packages (216-TEQFP and 272-BGA). It is consuming below 457 mA in Active mode and 50 uA in Deep sleep mode with 32 KB RAM retention. Its mirrored embedded flash banks offer A/B swap capabilities.
Graphics subsystem supports 2D and 2.5D (perspective warping, 3D effects) graphics rendering up to 24-bit color resolution (RGB). The CYT3DL provides one capture engine for video input processing for ITU 656 or parallel RGB/YUV or MIPI CSI-2 input and up to 2 video output interfaces supporting 2 displays from parallel RGB, FPD-link
On-The-Fly rendering mode and hardware decompression enables the most cost-efficient smart Cockpit without high-end 3D SoC or a complex software. It features as well a dedicated best-in-class standby mode controller, with its own voltage domain to, not only support low power modes, but also to perform certain operations such as analog measurements, CAN and LIN, RTC and basic processing while the rest of microcontroller is in standby.
Infineon's HMI Tool Certification Program is meticulously crafted to enhance the user experience when employing HMI tools together with our advanced TRAVEO™ T2G graphics controllers. Our esteemed partners who meet the criteria for Infineon's HMI Tool Certification undergo a complete joint testing and evaluation of their integration with Infineon's reference use cases.
Through this collaborative methodology, Infineon aims to establish a network of reliable partners whose HMI tools seamlessly match the key hardware capabilities of our microcontrollers. By combining TRAVEO™ T2G graphics controllers with these certified HMI tools, customers can reliably optimize their applications for peak performance.
Our TRAVEO™ T2G preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use TRAVEO™ T2G and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success. So why wait? Achieve your goals and take your business to the next level.
TRAVEO™ T2G AUTOSAR Software
The TRAVEO™ AUTOSAR Software was introduced to the market in 2014 and has since undergone numerous improvements and upgrades. For the TRAVEO™ T2G, a mature, feature-rich driver layer is now available, which is developed, maintained, and supported by in-house TRAVEO™ experts. The TRAVEO™ T2G AUTOSAR Software was developed in compliance with AUTOMOTIVE SPICE and ISO26262 standards, making it suitable for applications with safety targets up to ASIL-B. Additionally, the delivery package includes the EB Tresos™ configuration tool, which comes with a node-locked license.
ModusToolbox™
ModusToolbox Software is a comprehensive suite of development tools that provides a flexible and efficient development environment. It supports the development cycle from setup to prototyping and final hardware implementation, specifically for TRAVEO T2G Microcontrollers and TRAVEO T2G Body Lite Kits.
Drive Core for TRAVEO™ T2G
Infineon’s TRAVEO™ T2G Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of TRAVEO™ T2G.
Introducing the TRAVEO™ T2G CYT3DL: a cutting-edge microcontroller family tailored for automotive applications like instrument clusters and heads-up displays (HUD). With its robust 240 MHz Arm® Cortex®-M7 and Arm® Cortex®-M0+ 32-bit MCU core systems, it delivers exceptional performance. Featuring 4 MB flash, 384 KB RAM, and 128 KB work flash. It is 2.7 V to 5.5 V low power operation.
The TRAVEO™ T2G CYT3DL family offers a wide range of interfaces, including Ethernet, 4-channel CAN FD, up to 12-channel SCB, and 2-channel LIN-UART. It also includes a 2-channel SMIF supporting various modes. Its 2.5D engine, 2 MB VRAM, and versatile video-in and video-out options enhance its cluster capabilities. The family supports audio features like sound modules, PCM-PWM, I2S, and DAC.
Packaged in 216-pin TEQFP and 272-ball BGA, the TRAVEO™ T2G CYT3DL family ensures design flexibility. It integrates seamlessly with various automotive systems through embedded peripherals and supports protocols such as CAN FD, LIN, CXPI, and Ethernet.
Experience the power of TRAVEO™ T2G CYT3DL: the ultimate choice for automotive cluster excellence.
The TRAVEO™ T2G CYT3DL offers one of the most scalable graphic MCU portfolio. In terms of performance, it offers single core Cortex-M7 up to 240 MHz, up to 2M Bytes embedded VRAM, GFX for up to 1280x480 display on two packages (216-TEQFP and 272-BGA). It is consuming below 457 mA in Active mode and 50 uA in Deep sleep mode with 32 KB RAM retention. Its mirrored embedded flash banks offer A/B swap capabilities.
Graphics subsystem supports 2D and 2.5D (perspective warping, 3D effects) graphics rendering up to 24-bit color resolution (RGB). The CYT3DL provides one capture engine for video input processing for ITU 656 or parallel RGB/YUV or MIPI CSI-2 input and up to 2 video output interfaces supporting 2 displays from parallel RGB, FPD-link
On-The-Fly rendering mode and hardware decompression enables the most cost-efficient smart Cockpit without high-end 3D SoC or a complex software. It features as well a dedicated best-in-class standby mode controller, with its own voltage domain to, not only support low power modes, but also to perform certain operations such as analog measurements, CAN and LIN, RTC and basic processing while the rest of microcontroller is in standby.
Infineon's HMI Tool Certification Program is meticulously crafted to enhance the user experience when employing HMI tools together with our advanced TRAVEO™ T2G graphics controllers. Our esteemed partners who meet the criteria for Infineon's HMI Tool Certification undergo a complete joint testing and evaluation of their integration with Infineon's reference use cases.
Through this collaborative methodology, Infineon aims to establish a network of reliable partners whose HMI tools seamlessly match the key hardware capabilities of our microcontrollers. By combining TRAVEO™ T2G graphics controllers with these certified HMI tools, customers can reliably optimize their applications for peak performance.
Our TRAVEO™ T2G preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use TRAVEO™ T2G and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success. So why wait? Achieve your goals and take your business to the next level.
TRAVEO™ T2G AUTOSAR Software
The TRAVEO™ AUTOSAR Software was introduced to the market in 2014 and has since undergone numerous improvements and upgrades. For the TRAVEO™ T2G, a mature, feature-rich driver layer is now available, which is developed, maintained, and supported by in-house TRAVEO™ experts. The TRAVEO™ T2G AUTOSAR Software was developed in compliance with AUTOMOTIVE SPICE and ISO26262 standards, making it suitable for applications with safety targets up to ASIL-B. Additionally, the delivery package includes the EB Tresos™ configuration tool, which comes with a node-locked license.
ModusToolbox™
ModusToolbox Software is a comprehensive suite of development tools that provides a flexible and efficient development environment. It supports the development cycle from setup to prototyping and final hardware implementation, specifically for TRAVEO T2G Microcontrollers and TRAVEO T2G Body Lite Kits.
Drive Core for TRAVEO™ T2G
Infineon’s TRAVEO™ T2G Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of TRAVEO™ T2G.