MIL-PRF-19500
MIL-PRF-19500* covers screening requirements that all parts are submitted to as well as Quality Conformance inspection consisting of one or more of Group A, B, C, D and E for acceptance of the design of the process and of the production lot.
MIL-PRF-19500 applies to discrete components such as MOSFETs and Schottkys. QPL discrete components have been qualified per MIL-PRF-19500.
For more information on MIL-PRF-19500 screening and quality conformance inspection, consult the DoD document or contact factory.
*Beryllia warning per MIL-PRF-19500
Packages TO-254, TO-257, TO-258, TO-259 contain beryllium oxide (beryllia). Devices containing BeO are marked with designation “BeO” as per MIL-PRF-19500.
Note (1): An IR HiRel approved and certified alternate flow may be applied instead of 100% screen
*Note: Not applicable for Schottky's
*Note: Not applicable for power MOSFETs
1. For device types ≥ 4,000 die per wafer
2. For device types > 500 and < 4,000 die per wafer
3. For device types ≤ 500 die per wafer
Technical insights, resources, and updates on Infineon's rad hard and rad tolerant solutions.
Join today for key website benefits, including online document access and design support.