SLC 32PCA300

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLC 32PCA300
SLC 32PCA300

Product details

  • Ambient Temperature range
    -25 °C to 85 °C
  • Applications
    payment
  • Asymmetric Cryptography
    ECC up to 521-bit, RSA up to 4096-bit
  • Certifications
    CC EAL6+ high, EMVCo
  • CPU
    16-bit
  • Delivery Forms
    sawn wafer, MFC6.8, MFC6.6
  • Interfaces
    ISO 7816
  • Leading Technologies
    SOLID FLASH™
  • NVM
    300 kByte
  • Product Description
    contact-based security cryptocontroller
  • RAM
    8 kByte
  • Symmetric Cryptography
    DES, 3DES, AES up to 256-bit
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
High performance contact-based Security Cryptocontrollerpowerful 16-bitcontact-based security cryptocontroller100 MHz CPU speed1kByte cacheSupporting ISO 7816Digital security conceptMemory Management featuring 16 descriptorsFamily concept with the SLC 32PD products saves development effort.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }