S-MID4.8
Active and preferred
RoHS Compliant

S-MID4.8

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S-MID4.8
S-MID4.8


Product details

  • Applications
    government identification, authentication
  • Contact Surface
    NiAu
  • Delivery Forms
    Tape on Reel
  • Derivatives
    Pd surface, Au surface
  • Dimensions
    13 x 11.8mm
  • ISO – Reference
    ISO 7816-1, ISO 7810, ISO 10373-1/-3
  • Pitch
    14.25 mm
  • Product Description
    contact-based module, for high demanding applications, 10 years life time
  • Product Name
    S-MID4.8
  • Thickness
    max. 420µm

OPN
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status
Active
Infineon Package --
Package Name -
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
8 PIN contact based module

Features

  • dedicated for 10 years life time applications
  • reduced chip thickness giving new flexibility in card construction
  • Superior tape material for highest robustness
  • based on proven FlipChip-Technology

Applications

Documents

Design resources

Developer community