IRF8306M

IRF8306M

30V Single N-Channel HEXFET Power MOSFET and Schottky Diode in a DirectFET MX package rated at 23 amperes optimized with low on resistance.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF8306M
IRF8306M


Product details

  • ID (@ TC=25°C) max
    140 A
  • ID (@ TA=70°C) max
    18 A
  • ID (@ TA=25°C) max
    23 A
  • Micro-stencil
    IRF66MX-25
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    DirectFET MX
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    2.1 W
  • Ptot max
    75 W
  • Qgd
    6.7 nC
  • QG
    25 nC
  • RDS (on) max
    2.5 mΩ
  • RDS (on) (@4.5V) max
    3.6 mΩ
  • RDS (on) (@10V) max
    2.5 mΩ
  • RthJC max
    1.66 K/W
  • Special Features
    Schottky (includes Schottky like and FETky)
  • Tj max
    150 °C
  • VDS max
    30 V
  • VGS max
    20 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Benefits

  • RoHS Compliant
  • Low Profile (less than 0.7 mm)
  • Dual Sided Cooling
  • Low Conduction Losses
  • Optimized for High Frequency Switching
  • Low Package Inductance
  • Integrated Monolithic Sckottky Diode

Applications

Documents

Design resources

Developer community