ID (@25°C) max-2.3 A, 3.5 A
-
Moisture Sensitivity Level1
-
PackageSO-8
-
PolarityN+P
-
Ptot (@ TA=25°C) max2 W
-
Qgd (typ)2.8 nC, 3.1 nC
-
QG (typ @10V)10 nC, 9.4 nC
-
RDS (on) (@10V) max250 mΩ, 100 mΩ
-
RDS (on) (@4.5V) max400 mΩ, 160 mΩ
-
RthJA max62.5 K/W
-
Tj max150 °C
-
VDS max25 V
-
VGS(th) range1 V to 3 V, -1 V to -3 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.