Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IPAW60R180P7S
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IPAW60R180P7S

END OF LIFE
Optimized superjunction MOSFETs merging high energy efficiency with ease-of-use

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID max
    18 A
  • ID (@25°C) max
    18 A
  • IDpuls max
    53 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TO220 FullPAK wide creepage
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    26 W
  • Qgd
    8 nC
  • QG
    25 nC
  • QG (typ @10V)
    25 nC
  • RDS (on) max
    180 mΩ
  • RDS (on) (@10V) max
    180 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    4.85 K/W
  • Rth
    4.85 K/W
  • Special Features
    price/performance
  • VDS max
    600 V
  • VGS(th) range
    3 V to 4 V
  • VGS(th)
    3.5 V

OPN
IPAW60R180P7SXKSA1
Product Status discontinued
Infineon Package PG-TO220-3
Package Name TO220 FullPAK wide creepage
Packing Size 450
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,DE

Product Status discontinued
Infineon Package PG-TO220-3
Package Name TO220 FullPAK wide creepage
Packing Size 450
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,DE
The 600V CoolMOS™ P7 superjunction (SJ) MOSFET is the successor to the 600V CoolMOS™ P6 series. It continues to balance the need for high efficiency against the ease-of-use in the design process. The best-in-class R onxA and the inherently low gate charge (Q G) of the CoolMOS™ 7th generation platform ensure its high efficiency.

Features

  • 600V P7 enables excellent FOM R DS(on)xE oss andR DS(on)xQ G
  • ESD ruggedness of ≥ 2kV (HBM class 2)
  • Integrated gate resistor R G
  • Rugged body diode
  • Wide portfolio in through hole and surface mount packages
  • Both standard grade and industrial grade parts are available

Benefits

  • Excellent FOMs R DS(on)xQ G/R DS(on)xE oss enable higher efficiency
  • Ease-of-use
  • Ease-of-use in manufacturing environments by stopping ESD failures occurring
  • Integrated R G reduces MOSFET oscillation sensitivity
  • MOSFET is suitable for both hard and resonant switching topologies such as PFC and LLC
  • Excellent ruggedness during hard commutation of the body diode seen in LLC topology
  • Suitable for a wide variety of end applications and output powers
  • Parts available suitable for consumer and industrial applications

Applications

Documents

Design resources

Developer community