DirectFET (M)

MG-WDSON-2-6

Package details

  • Package Material
    MG
  • Package Family
    MG-WDSON
  • Terminals
    2
  • Variant
    6
  • Exposed Paddle
    No
  • Body Length (mm)
    6.3
  • Body Width (mm)
    4.93
  • Min. Terminal Pitch ()
    0.0
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
    Reel diameter (mm)
     
    5000
    1
    330
Infineon metal can packages for power devices are offered as different variants. They are designated as metal green very very thin dual small outline nonleaded (WDSON) packages. Alternative designations using DirectFET™ may also include the various can sizes and device outlines that are classified into small (S), medium (M), and large (L). All devices come with a metal can where the die is being attached to. That facilitates dual-sided cooling. The ‘plus’ variants use thinner dies to improve electrical performance and efficiency. The pre-soldered bump-shaped terminations allow for high-throughput board mounting using surface mount technology (SMT). Both the die pads as well as the can feature solderable areas that level on the same plane. Typical products are automotive MOSFET, N-channel and P-channel transistors.

Image Gallery

MG-WDSON-2-56-TP
Image of the packing type Tape & Reel - MG-WDSON-2-6
MG-WDSON-2-56-TP
MG-WDSON-2-6_Footprint Drawing
MG-WDSON-2-6_Package Outline
Documents and drawings