Ultra low power microcontrollers (MCUs) are a type of microcontroller that is designed to consume extremely low power while still providing robust performance and functionality. These MCUs are ideal for battery-powered devices, energy-harvesting applications, and other use cases where power consumption is a critical concern.
Despite their low power consumption, ultra-low-power microcontrollers deliver reliable performance and functionality, making them suitable for a wide range of applications, such as simple sensing and monitoring to complex data processing and communication. These microcontrollers feature advanced peripherals, such as analog-to-digital converters (ADC), digital-to-analog converters (DAC), and communication interfaces, which enable them to interact with the outside world.
These MCUs also incorporate the “wake-up from sleep” functionality that wakes up the chip from sleep or deep sleep mode. This wake-up signal can be generated either through external devices or through internal peripherals (e.g. timer, counters).
One of the key features of ultra-low power microcontrollers is their ability to operate at very low power consumption levels, often in the range of microamperes (μA) or even nanoamperes (nA). This is achieved through various design techniques, such as reducing the clock speed, using low-power processing cores, and implementing power-saving modes. Some of the benefits of using ultra-low-power microcontrollers include extended battery life, reduced heat generation, and increased reliability. They are also often used in applications where size and weight are critical, such as in wearable devices or implantable medical devices.
Ultra low power microcontrollers are designed to minimize energy consumption while maintaining its functionality.
Power management techniques: The ultra-low power microcontrollers can adjust the speed and power based on the workload through advanced power management techniques such as dynamic voltage and frequency scaling (DVFS)
Efficient peripherals: Most of the ultra-low power microcontrollers can operate independently using smart peripherals. This allows the processor to remain in a low power state while the peripherals handle tasks.
Voltage Scaling: Dynamic voltage scaling is an advanced power management technique, that helps to adjust the power supply voltage according to the requirement. Hence, lowering the voltage reduces the power consumption significantly.
Energy efficient architecture: The architecture of these microcontrollers is optimized for low-power operations. This includes using energy-efficient cores such as ARM Cortex-M0 and optimizing the memory and peripheral interfaces.
Sleep modes: In Ultra low power microcontrollers, the non-essential components (when not in use) can be shut down in sleep mode. Hence, power consumption can be reduced significantly.
Wake-up mechanisms: The term wake-up mechanism refers to quickly responding to events. The ultra low power MCUs often employ wake-up mechanisms, such as interrupts or wake-up timers, to rapidly transition from a low-power state to an active state.
Analog and digital circuit optimization: Optimizing the analog and digital circuits of microcontrollers can minimize power consumption while maintaining performance.
There are multiple power-saving modes for example – sleep, deep sleep, hibernate, etc. Dynamic voltage scaling and frequency scaling to optimize power consumption. Power gating and clock gating to reduce power consumption. The ULP microcontroller operates at low operating frequencies, such as 32 kHz or 1 MHz, to reduce power consumption. It also works in dynamic frequency scaling to optimize power consumption and performance
They are capable of high-performance processing as well as low-power processing (idle, sleep, etc.) as per application. Low-power processing cores, such as ARM Cortex-M0 or M4, that consume less power while maintaining performance. Optimized instruction sets and architectures to reduce power consumption.
The ULP microcontrollers can work at low voltages (e.g. 1.2V – 1.5V). Active mode power consumption in the range of microamperes (μA) or even nanoamperes (nA). Sleep mode power consumption in the range of nanoamperes (nA) or even picoamperes (pA). Low-power wake-up mechanisms, such as interrupts and events, to minimize power consumption. Wake-up from sleep modes using external events or timers
- Low-power memory technologies, such as flash, SRAM, and EEPROM
- Small memory footprints to reduce power consumption and cost.
- Small package sizes, such as QFN or WLCSP, to reduce power consumption and cost
- Low pin counts to reduce power consumption and simplify design
The ULP microcontrollers can operate at low-power peripherals, such as UARTs, SPI, and I2C, which consumes less power while maintaining performance. Also, at low-power interfaces, such as USB and Ethernet, that reduce power consumption.
- Wearable devices: The Ultra low power microcontrollers are used in wearable devices such as smartwatches, Fitness trackers, Augmented Reality Portable audio and video players, and Health monitors.
- IoT (Internal of Things) – They are suitable for IoT Applications such as Smart homes, Wellness sensors, and so on.
- Medical- The Ultra low power microcontrollers are used in Medical wearable devices – Devices that can measure & send data via Heart rate monitors, Insulin pumps, etc. Also used in Diagnostic and imaging tools -for medical analysis.
- Industrial – These microcontrollers are used in industrial applications such as Motor control, Robotics, Sensors, Actuators, and Drivers.
- Aerospace – The Ultra low power microcontrollers are idle for Aerospace applications such as Satellite systems, Navigation systems, Radar ·
- Consumer Electronics- They are also used in consumer electronics devices such as Smartphones, Tablets, Laptops/Notebooks/Gaming Consoles/Virtual Reality Devices ·
- Automotive: They are used in electric vehicles for Navigation and infotainment systems. Also used for Advanced driver assistance systems (ADAS).
- Energy Harvesting- They are used in energy harvesting application such as Solar powered devices, Wind power device, Vibration powered Devices and systems.
- Wireless communications- The ultra low power microcontrollers are used in Bluetooth, Wi-Fi, and RFID/NFC devices.
- Improved battery life extension
- Thermal efficiency
- Ultra-low power standby
- Fast Wake-up
- Lower Cost
- Improved Performance
- Enhanced Security
- Increased Design Flexibility
- Environmental Benefits
- Increased Reliability
The demand for ultra low power microcontrollers (MCUs) has been increasing in recent years, owing to the growing demand for energy-efficient and battery-powered devices.
- Increased Focus on Energy Harvesting
- Advancements in Low-Power Process Technologies
- Dynamic Voltage and Frequency Scaling (DVFS)
- Power Gating and Dynamic Power Management
- Growing Importance of Security
- Wireless Connectivity and IoT Integration
- Increased Focus on Analog and Mixed-Signal Capabilities
- Reducing Package Sizes and Lower Pin Counts