Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
GSWP300W-EVBPA
END OF LIFE
discontinued

GSWP300W-EVBPA

END OF LIFE
Evaluation board designed to support and expedite the innovation of wireless power transfer systems

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

GSWP300W-EVBPA
GSWP300W-EVBPA

Product details

  • Family
    CoolGaN™
OPN
GSWP300WEVBPATOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The GSWP300W-EVBPA uses the CoolGaN™ power transistors GS66508B in a 6.78 MHz Class EF2 power amplifier. The GaN switches are used with integrated high-speed gate driver in a push-pull configuration. The outputs are capable of providing switching transition speeds in the nano-seconds range for hard-switching applications.

Features

  • Multiple configurations
  • Push-pull with EMI filter
  • Single end mode with/without EMI filter
  • 650 V / 30 A, 50 mΩ GaN transitors
  • High speed GaN driver

Benefits

  • Over current protection
  • High-speed GaN driver
  • Overtemperature protection

Applications

Documents

Design resources