Background for document preview
Background for thumbnail

AN6068 Replacing 4-Mbit (256K x 16) MRAM with Infineon nvSRAM (Chinese)

AN6068 discusses the key pinout differences between the Everspin 4-Mbit (256K x 16) MRAM and the Infineon 4-Mbit (256K x 16) nvSRAM devices. These differences should be taken into consideration when designing a PCB to use either MRAM or the high performance nvSRAM on the same footprint as true alternate source part number on the same bill of materials (BOM).

464.22 KB
Jun 26, 2020