- AURIX™ family – TC39xXX
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
- EiceDRIVER™ SiC MOSFET gate driver ICs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-bridge drivers
- High side gate drivers
- Level-Shift Gate Driver ICs
- Low-Side Drivers
- Three phase drivers
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
- OPTIREG™ PMIC
- OPTIREG™ switcher
- OPTIREG™ System Basis Chips (SBC)
- Overview
- eFuse
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
- Automotive body electronics & power distribution
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
- Multicopters and drones
- AR and smart glasses
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
- Renewables
- Photovoltaic
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
- Automotive auxiliary systems
- Automotive gateway
- Automotive power distribution
- Body control modules (BCM)
- Comfort & convenience electronics
- Zonal DC-DC converter 48 V-12 V
- Zone control unit
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
- EV inverters
- EV power conversion & OBC
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
- Durable healthcare equipment
- Disposable healthcare equipment
- Healthcare wearables
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
- DRIVECORE for automotive software development
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
May 20, 2026
Business & Financial Press
May 11, 2026
Business & Financial Press
May 07, 2026
Quarterly Report
May 06, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
May 20, 2026
Business & Financial Press
May 11, 2026
Business & Financial Press
May 07, 2026
Quarterly Report
May 06, 2026
Infineon CoolGaN™ BDS 40 V G3 family delivers up to 82 percent footprint reduction for portable power designs
Infineon CoolGaN™ BDS 40 V G3 family delivers up to 82 percent footprint reduction for portable power designs
Market News
Munich, Germany – 20 May 2026 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) expands its CoolGaN™ BDS 40 V G3 bidirectional switch (BDS) family with two new devices, the IGK048B041S and IGK120B041S. The new additions reduce PCB footprint by up to 82 percent and cut component count in half. For engineers designing within the strict spatial constraints of modern smartphones, notebooks, and wearables, this is a significant and quantifiable step forward. Targeting compact consumer devices, the new devices give power system designers greater flexibility to optimize efficiency and streamline designs without sacrificing performance.
“As consumer devices continue to shrink while power demands grow, engineers face increasing pressure to deliver more from less. The new CoolGaN BDS devices directly address this challenge,” said Johannes Schoiswohl, GaN Business Line Head at Infineon. “Each device integrates the function of two back-to-back silicon MOSFETs into a single component, reducing component count by half and simplifying PCB layouts. Design teams can leverage existing driver layout, avoiding costly redesigns and accelerating time to market. The result is a leaner and more cost-effective power path.”
The BDS, like other GaN devices, is compatible with 5 V gate drive. Offered in WLCSP chip-scale packages measuring 2.1 x 2.1 mm² and 1.7 x 1.2 mm², the IGK048B041S and IGK120B041S are engineered for the tight spatial constraints of smartphones, notebooks and wearables. The larger GaN device achieves 4.2 mΩ RDD(on) while the smaller device delivers 9 mΩ RDD(on). The CoolGaN BDS devices further distinguish themselves through superior switching and leakage performance. Gate charge is up to approximately 40 percent lower than comparable competing devices. Lower gate charge translates directly to faster switching transitions, reduced switching losses, and improved system efficiency in fast-charging applications. Additionally, Drain-Drain Leakage current is more than 85 percent lower than competing solutions, underscoring the inherent leakage advantages of GaN technology. Together, these characteristics reduce thermal rise, supporting long-term reliability and helping manufacturers meet increasingly stringent safety requirements.
Unlike silicon MOSFETs, which rely on a body diode that can allow unintended current flow, the CoolGaN BDS devices allow bidirectional voltage and current blocking. This true bidirectional blocking capability is essential for applications such as USB overvoltage protection in smartphones and portable devices, where preventing unwanted reverse current is critical to protecting sensitive downstream components. The devices are equally well-suited to load switching and power multiplexing functions in multi-rail power architectures, where precise control of current direction across multiple supply rails is required.
With the addition of these two devices, the Infineon CoolGaN BDS 40 V G3 family now comprises three devices – the IGK048B041S, IGK120B041S, and the previously released IGK080B041S – addressing the full spectrum of mobile power switching requirements from compact wearables to high-performance notebooks.
Infineon has a strong portfolio with more than 40 new GaN product announcements in the last year and is a preferred partner for customers seeking high-quality GaN solutions. The company is on track with its implementation of scalable GaN manufacturing on 300-millimeter wafers with first samples already being shipped to customers. 300 mm GaN enables higher production capacity and faster delivery of high-quality GaN products, which further strengthens Infineon’s position in the GaN market.
Availability
The IGK048B041S and IGK120B041S are available now through Infineon's authorized distribution channels. Detailed product information, datasheets, and ordering options are available at here.
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 57,000 employees worldwide (end of September 2025) and generated revenue of about €14.7 billion in the 2025 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
Infineon CoolGaN BDS 40 V G3 family
The Infineon CoolGaN BDS 40 V G3 family addresses the full spectrum of mobile power switching requirements from compact wearables to high-performance notebooks.
JPEG
2126x1114 px
Information Number : infpss202605-088
Michael Burner
Spokesperson Consumer, Compute and Communication, PSS Division
+49 89 234 39300