BFY183 (P)
Active and preferred

BFY183 (P)

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BFY183 (P)
BFY183 (P)

Product details

  • fT
    8 GHz
  • IC max
    65 mA
  • Package
    Micro-X
  • Ptot max
    450 mW
  • RthJS max
    225 K/W
  • VCEO max
    12 V
OPN
BFY183PZZZA1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type SINGLE BOX
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type SINGLE BOX
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
HiRel Microwave Transistor

Features

  • HiRel Discrete and Microwave Semiconductor
  • For low noise, high-gain broadband amplifiers at collector currents from 2mA to 30mA.
  • Hermetically sealed microwave package
  • fT= 8 GHz
  • F = 2.3 dB at 2 GHz
  • Type Variant No. 05
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }