Latest OptiMOS™ 7 and 6 - 40 V MOSFETs featuring MOTIX™ MCU (SoC) TLE987x

The evaluation board is a complete solution for brushless DC motor control applications, commonly found in automotive systems such as fans, blowers, oil and water pumps. It is powered by a MOTIXTM MCU (SoC) TLE987x, is thermally optimized and EMC tested according to CISPR.

We offer 4 evaluation boards with the latest OptiMOS™7 40 V MOSFETs:

OptiMOS™7 40 V MOSFETs
OptiMOS™7 40 V MOSFETs
OptiMOS™7 40 V MOSFETs

Evaluation board with mTOLG OptiMOSTM7 https://www.infineon.com/evaluation-board/MTOLG-MOS-GENERIC

Evaluation board with S3O8 OptiMOSTM7 https://www.infineon.com/evaluation-board/S3O8-MOS-GENERIC

Evaluation board with sTOLL OptiMOSTM7 https://www.infineon.com/evaluation-board/STOLL-MOS-GENERIC

Evaluation board with SSO8 OptiMOSTM 7 https://www.infineon.com/evaluation-board/MOS7-GENERIC-POW-BOARD

The boards are designed for a comprehensive comparison of the MOSFETs’ performance and best choice for the specific needs and requirements of the customer’s application.

All you need to get started:

 

 

OptiMOS™ 7 40V sTOLL

Hardware setup overview

OptiMOS™ 7 40V sTOLL

Hardware setup overview

OptiMOS™ 7 40V sTOLL

Hardware setup overview

OptiMOS™ 7 40V sTOLL
OptiMOS™ 7 40V sTOLL
OptiMOS™ 7 40V sTOLL