Latest OptiMOS™ 7 and 6 - 40 V MOSFETs featuring MOTIX™ MCU (SoC) TLE987x

The evaluation board is a complete solution for brushless DC motor control applications, commonly found in automotive systems such as fans, blowers, oil and water pumps. It is powered by a MOTIXTM MCU (SoC) TLE987x, is thermally optimized and EMC tested according to CISPR.

We offer the board with a range of the latest OptiMOS™ 7 and 6 - 40 V MOSFETs, featuring diverse technologies and packaging options:

For a comprehensive comparison of the MOSFETs’ performances and best choice for the specific needs and requirements of the customer's application.