- eFuses
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
- Solid state relays and isolators
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
- TC39xXX/XP
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
- OPTIREG™ PMIC
- OPTIREG™ switcher
- OPTIREG™ System Basis Chips (SBC)
- Overview
- High-side switches
- Low-side switches
- Multichannel SPI Switches & Controller
- Automotive eFuses
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
- Automotive body electronics
- Automotive LED lighting systems
- Automotive zonal architecture
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
- Drones
- AR and smart glasses
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
- Photovoltaic
- Industrial & Medical SMPS
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
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
- Durable healthcare equipment
- Disposable healthcare equipment
- Healthcare wearables
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
- DRIVECORE™ for automotive software development
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
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Solid state relays
Protection you can rely on
-
On this page
Browse by category
Photovoltaic isolators
PVI - Isolator for solar panels
Photovoltaic relays
Our photovoltaic relays (PVR) are remotely controlled switches (on/off) with complete galvanic isolation from input to output
Solid state isolators
Coreless transformer isolators provide galvanically isolated gate drive for a broad range of MOSFET and IGBT switches in SSR applications
About
Infineon offers isolators and relays using either photovoltaic (PV) technology or magnetically-coupled coreless transformer (CT) technology.
- Solid-state isolators: Isolated, low-power DC voltage sources capable of driving MOSFET or IGBT gates directly. Solid-State Isolators transfer signals and energy across the isolation barrier
- Solid-state relays (SSR): A solid-state isolator with a power MOSFET or IGBT
Infineon’s photovoltaic isolators (PVI) offer single and dual-channel, optically-isolated outputs that can be used to directly drive the gates of discrete power MOSFETs or IGBTs. This range of devices gives designers the flexibility to create custom solid-state relays capable of controlling loads in excess of more than 1000 V and 10 A.
Photo-voltaic isolators employ fast turn-off circuitry. No power supply is needed on the output side unlike conventional MOSFET or IGBT drivers. The dual-channel PVI can drive independent discrete power MOSFETs or provide higher voltage drive for IGBTs.
Infineon photovoltaic relays (PVR) are remotely-controlled switches with complete galvanic isolation from input to output. No power supply is needed on the output. PVRs are suitable for switching low-level signal loads in instrumentation and data acquisition to medium power loads in industrial controls and process automation. This includes switching from microvolts and microamps to 400 V (AC peak or DC) and up to 6.0 A of load current at a contact resistance as low as 15 milliohms. PVRs utilize power MOSFETs or IGBTs as the output switches, driven by an integrated circuit photovoltaic generator. The output switch is controlled by radiation from an LED, which is optically isolated from the photovoltaic generator. This isolation protects users from electrical shocks and electronics like microprocessors from damage caused by high-voltage spikes.
Infineon's solid-state isolators are based on magnetically-coupled coreless transformer (CT) technology which provides powerful energy transmission over a galvanic isolation barrier. Power supply is not needed for the output. This family offers various integrated features such as fast turn-on, fast turn-off, overcurrent protection, and overtemperature protection. SSIs are a perfect match for CoolMOS™, OptiMOS™, TRENCHSTOP™ IGBT, or CoolSiC™ devices. This range of devices gives designers the flexibility to create custom solid-state relays (SSR) capable of controlling loads beyond 1000 V and 200 A. The ability to drive low-RDS(ON) switches like Infineon’s CoolMOS™ S7 MOSFETs reduces the power dissipation needed in high power applications, thus reducing heat sink size and overall system cost.
Infineon offers isolators and relays using either photovoltaic (PV) technology or magnetically-coupled coreless transformer (CT) technology.
- Solid-state isolators: Isolated, low-power DC voltage sources capable of driving MOSFET or IGBT gates directly. Solid-State Isolators transfer signals and energy across the isolation barrier
- Solid-state relays (SSR): A solid-state isolator with a power MOSFET or IGBT
Infineon’s photovoltaic isolators (PVI) offer single and dual-channel, optically-isolated outputs that can be used to directly drive the gates of discrete power MOSFETs or IGBTs. This range of devices gives designers the flexibility to create custom solid-state relays capable of controlling loads in excess of more than 1000 V and 10 A.
Photo-voltaic isolators employ fast turn-off circuitry. No power supply is needed on the output side unlike conventional MOSFET or IGBT drivers. The dual-channel PVI can drive independent discrete power MOSFETs or provide higher voltage drive for IGBTs.
Infineon photovoltaic relays (PVR) are remotely-controlled switches with complete galvanic isolation from input to output. No power supply is needed on the output. PVRs are suitable for switching low-level signal loads in instrumentation and data acquisition to medium power loads in industrial controls and process automation. This includes switching from microvolts and microamps to 400 V (AC peak or DC) and up to 6.0 A of load current at a contact resistance as low as 15 milliohms. PVRs utilize power MOSFETs or IGBTs as the output switches, driven by an integrated circuit photovoltaic generator. The output switch is controlled by radiation from an LED, which is optically isolated from the photovoltaic generator. This isolation protects users from electrical shocks and electronics like microprocessors from damage caused by high-voltage spikes.
Infineon's solid-state isolators are based on magnetically-coupled coreless transformer (CT) technology which provides powerful energy transmission over a galvanic isolation barrier. Power supply is not needed for the output. This family offers various integrated features such as fast turn-on, fast turn-off, overcurrent protection, and overtemperature protection. SSIs are a perfect match for CoolMOS™, OptiMOS™, TRENCHSTOP™ IGBT, or CoolSiC™ devices. This range of devices gives designers the flexibility to create custom solid-state relays (SSR) capable of controlling loads beyond 1000 V and 200 A. The ability to drive low-RDS(ON) switches like Infineon’s CoolMOS™ S7 MOSFETs reduces the power dissipation needed in high power applications, thus reducing heat sink size and overall system cost.
Design resources
Find our latest simulation models
Explore further documentation
Enable success with our partner service offerings