Smart power switches
Infineon's comprehensive and innovative portfolio of low and high-side smart power switches for automotive and industrial applications
-
On this page
Browse by category
eFuse
Infineon automotive eFuse: embedded I²t wire and system protection for safe, resettable smart power switching across vehicle domains
eFuse Subfamilies
High-side switches
PROFET™ product families contain a wide range of high-side power switches designed for 12, 24 and 48 V automotive and industrial applications
High-side switches Subfamilies
Low-side switches
Infineon's HITFET™ + and Classic HITFET™ product families contain a wide range of low-side power switches for automotive and industrial applications
Low-side switches Subfamilies
Multichannel SPI Switches & Controller
Infineon offers a wide range of multichannel SPI switches and controllers for automotive and industrial applications
Multichannel SPI Switches & Controller Subfamilies
About
A power switch is a high-performance semiconductor that controls the electrical circuit supplying power to a device. A smart power switch also offers advanced functionality such as power supply protection, load control and protection with diagnosis.
Infineon’s smart power switches portfolio consists of low and high-side switches available as single and multi-channel devices addressing a wide range of 12 V, 24 V, and 48 V automotive and industrial applications. Those switches can very well replace today's classic fuses and relays and offer additional advanced features, including diagnosis and current sensing, higher reliability, and restart possibility. They offer excellent protection against short-circuit, overcurrent, and overtemperature when driving different types of loads. With automotive qualifications and advanced features, Infineon's power switches are an ideal choice for automotive and industrial applications that require high performance, reliability, and support functional safety requirements.
Find out which smart power switch product matches your requirements.
Infineon’s PROFET™ protected high-side MOSFET power switches offer solutions for a wide range of automotive and industrial applications and are available as single and multi-channel switches. The PROFET™ family supports 12 V, 24 V, and 48 V automotive applications to replace classic fuses and relays by offering fast switching within µs, protection against overload, overvoltage, short-circuit, overtemperature, ground loss, and power supply loss. Additionally, different PROFET™ high-side power switch families can protect against dynamic overvoltage such as load dump and inductive load turn-off. The PROFET™ Guard family is the most advanced high-side smart power switch family addressing the latest needs in automotive power distribution (e.g., functional safety ISO 26262). Infineon Classic PROFET™ is a well-established and versatile product family with more than 25 years on the market with optional integrated current sense measurement. The last portfolio category is PROFET™ Industrial, designed for industrial applications, which offer outstanding energy robustness.
Infineon's low-side smart power switches portfolio consists of two main product families: Classic HITFET™ and HITFET™ + for 12 V and 24 V automotive and industrial applications. HITFET™ (Highly Integrated Temperature-protected FET) family is Infineon's solution for smart low-side power switches. Their built-in intelligent protective features offer protection against overcurrent, overvoltage, short-circuit, overtemperature, and electrostatic discharge (ESD). The Classic HITFET™ offers high energy capability with RDS(on) range down to 10 mΩ. The HITFET™ + family comes in smaller package sizes with well-balanced short-circuit robustness, power dissipation in high-speed PWM applications, and diagnosis.
Infineon's multichannel smart power switches and controllers with SPI portfolio support a wide range of automotive and industrial applications and consist of five main product families.
Infineon SPIDER products include multichannel SPI drivers for low-current loads such as LEDs, low-power bulbs, and stepper motors, providing a range of channels and configuration options.
The Infineon SPIDER+ family introduces enhanced performance and features with increased configuration capability. Both families are highly scalable in regard to PWM inputs and current capability.
The Infineon FLEX family is a fully scalable, multichannel, low-side power switch solution with SPI, integrated protection features, and advanced diagnosis.
Infineon SPOC™ +2 is the latest generation of high-side multichannel smart power switches with a serial interface and provides state-of-the-art diagnostic and protection features. It offers high flexibility with configurable features such as slew-rate control and intelligent restart strategy. Its SPI interface allows connecting of multiple devices via daisy-chain configuration to reduce the amount of GPIOs.
Infineon gate driver IC family for automotive power distribution supports different supply voltages from 12 V, 24 V, and 48 V. The EiceDRIVER™ APD products have either one or two gate output channels. These products are characterized by the ability to drive multiple MOSFETs in parallel and have simultaneous switching times in the µs range, which significantly improves the power net reliability compared to classic fuses. With the low power consumption, they offer a further advantage compared to a relay. In addition to this, these products offer various different protection mechanisms (e.g., wire protection) and diagnosis.
Infineon offers a range of design-in materials, which include application notes, evaluation boards, PCB design data, simulation models, and online simulations. Those materials could be found on each product page in the "Design Support" chapter. In addition, Infineon offers a dedicated tool suite for Smart Power Switches and Gate Driver ICs for automotive power distribution.
Infineon Smart Power Switches and Gate Driver Tool Suite supports system architects and hardware designers from idea to realization. This suite allows the user to select the right smart power switch or gate driver IC for a specific load using one of the “Finder and Selection” tools. Together with different “Simulation & Modelling” tools, various application scenarios can be simulated for the respective product. The results can be documented in the report tool and verified with the “Configuration” tools and the corresponding evaluation boards.
Facing a design challenge? The Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime and from anywhere.
A power switch is a high-performance semiconductor that controls the electrical circuit supplying power to a device. A smart power switch also offers advanced functionality such as power supply protection, load control and protection with diagnosis.
Infineon’s smart power switches portfolio consists of low and high-side switches available as single and multi-channel devices addressing a wide range of 12 V, 24 V, and 48 V automotive and industrial applications. Those switches can very well replace today's classic fuses and relays and offer additional advanced features, including diagnosis and current sensing, higher reliability, and restart possibility. They offer excellent protection against short-circuit, overcurrent, and overtemperature when driving different types of loads. With automotive qualifications and advanced features, Infineon's power switches are an ideal choice for automotive and industrial applications that require high performance, reliability, and support functional safety requirements.
Find out which smart power switch product matches your requirements.
Infineon’s PROFET™ protected high-side MOSFET power switches offer solutions for a wide range of automotive and industrial applications and are available as single and multi-channel switches. The PROFET™ family supports 12 V, 24 V, and 48 V automotive applications to replace classic fuses and relays by offering fast switching within µs, protection against overload, overvoltage, short-circuit, overtemperature, ground loss, and power supply loss. Additionally, different PROFET™ high-side power switch families can protect against dynamic overvoltage such as load dump and inductive load turn-off. The PROFET™ Guard family is the most advanced high-side smart power switch family addressing the latest needs in automotive power distribution (e.g., functional safety ISO 26262). Infineon Classic PROFET™ is a well-established and versatile product family with more than 25 years on the market with optional integrated current sense measurement. The last portfolio category is PROFET™ Industrial, designed for industrial applications, which offer outstanding energy robustness.
Infineon's low-side smart power switches portfolio consists of two main product families: Classic HITFET™ and HITFET™ + for 12 V and 24 V automotive and industrial applications. HITFET™ (Highly Integrated Temperature-protected FET) family is Infineon's solution for smart low-side power switches. Their built-in intelligent protective features offer protection against overcurrent, overvoltage, short-circuit, overtemperature, and electrostatic discharge (ESD). The Classic HITFET™ offers high energy capability with RDS(on) range down to 10 mΩ. The HITFET™ + family comes in smaller package sizes with well-balanced short-circuit robustness, power dissipation in high-speed PWM applications, and diagnosis.
Infineon's multichannel smart power switches and controllers with SPI portfolio support a wide range of automotive and industrial applications and consist of five main product families.
Infineon SPIDER products include multichannel SPI drivers for low-current loads such as LEDs, low-power bulbs, and stepper motors, providing a range of channels and configuration options.
The Infineon SPIDER+ family introduces enhanced performance and features with increased configuration capability. Both families are highly scalable in regard to PWM inputs and current capability.
The Infineon FLEX family is a fully scalable, multichannel, low-side power switch solution with SPI, integrated protection features, and advanced diagnosis.
Infineon SPOC™ +2 is the latest generation of high-side multichannel smart power switches with a serial interface and provides state-of-the-art diagnostic and protection features. It offers high flexibility with configurable features such as slew-rate control and intelligent restart strategy. Its SPI interface allows connecting of multiple devices via daisy-chain configuration to reduce the amount of GPIOs.
Infineon gate driver IC family for automotive power distribution supports different supply voltages from 12 V, 24 V, and 48 V. The EiceDRIVER™ APD products have either one or two gate output channels. These products are characterized by the ability to drive multiple MOSFETs in parallel and have simultaneous switching times in the µs range, which significantly improves the power net reliability compared to classic fuses. With the low power consumption, they offer a further advantage compared to a relay. In addition to this, these products offer various different protection mechanisms (e.g., wire protection) and diagnosis.
Infineon offers a range of design-in materials, which include application notes, evaluation boards, PCB design data, simulation models, and online simulations. Those materials could be found on each product page in the "Design Support" chapter. In addition, Infineon offers a dedicated tool suite for Smart Power Switches and Gate Driver ICs for automotive power distribution.
Infineon Smart Power Switches and Gate Driver Tool Suite supports system architects and hardware designers from idea to realization. This suite allows the user to select the right smart power switch or gate driver IC for a specific load using one of the “Finder and Selection” tools. Together with different “Simulation & Modelling” tools, various application scenarios can be simulated for the respective product. The results can be documented in the report tool and verified with the “Configuration” tools and the corresponding evaluation boards.
Facing a design challenge? The Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime and from anywhere.
Documents
Documents
Design resources
Explore our cutting-edge boards & designs
Join our empowering community about Infineon smart power switches
Discover our training offerings about Infineon smart power switches