BSP78
Active
RoHS Compliant
Lead-free

BSP78

N channel vertical power FET in Smart SIPMOS technology. Fully protected by embedded protection functions
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSP78
BSP78
ea.

Product details

  • Channels
    1
  • Classification
    -
  • Control Interface
    Discrete
  • Diagnostics
    -
  • EAS/Avalanche Energy
    500 mJ
  • EAS (Energy capability)
    500 mJ
  • Family
    Classic HITFET™ 12V
  • ID(lim) min
    18 A
  • ID
    3 A
  • IL(LIM) min
    18 A
  • IL(nom)
    3 A
  • IL (Short Circuit Current)
    18 A
  • Load Current
    4 A
  • Mounting
    SMT
  • Nominal Load Current per channel
    3 A
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Protection strategy
    Auto-restart
  • Ptot max
    3.8 W
  • RDS (on) (@ Tj = 150°C) max
    90 mΩ
  • RDS (on) (@ Tj = 25°C)
    35 mΩ
  • Recommended Operating Voltage max
    42 V
  • toff (Turn OFF time) max
    100 µs
  • ton (Turn ON time) max
    100 µs
  • VDS max
    42 V
OPN
BSP78HUMA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Features

  • Logic Level Input
  • Input Protection (ESD)
  • Thermal shutdown with auto restart
  • Green product (RoHS compliant)
  • Overload protection
  • Short circuit protection
  • Overvoltage protection
  • Current limitation
  • Analog driving possible
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }