ITS5215L
Active
RoHS Compliant

ITS5215L

High side power switch with integrated vertical power FET, providing embedded protection and diagnostic functions.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ITS5215L
ITS5215L
ea.

Product details

  • Budgetary Price €/1k
    1.16
  • Channels
    2
  • Current Limit min
    2.1 A
  • Diagnostics
    Digital
  • Family
    Classic PROFET™ Industrial
  • IL (Short Circuit Current)
    15 A
  • Load Current
    4.7 A
  • Mounting
    SMT
  • Nominal Load Current per channel (All channels active)
    2.1 A
  • Operating Temperature range
    -30 °C to 150 °C
  • Planned to be available until at least
    2033
  • Ptot max
    3.1 W
  • Qualification
    Industrial
  • Recommended Operating Voltage range
    5.5 V to 40 V
  • toff (Turn OFF time) max
    270 µs
  • ton (Turn ON time) max
    250 µs
OPN
ITS5215LCUMA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Benefits

  • μC compatible power switch with diagnostic feedback for 12 V and 24 V DC grounded loads in industrial applications
  • All types of resistive, inductive and capacitve loads
  • Most suitable for loads with high inrush currents, so as lamps
  • Replaces electromechanical relays, fuses and discrete circuits
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }