BTS41K0S-ME-N
Active
RoHS Compliant
Lead-free

BTS41K0S-ME-N

The BTS41k0S-ME-N is a protected 1 Ω single channel Smart High-Side NMOS-Power Switch monolithically integrated in a smart power technology.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS41K0S-ME-N
BTS41K0S-ME-N
ea.

Product details

  • Channels
    1
  • Diagnostics
    n.a.
  • Family
    Classic PROFET™ 24V
  • IL (Short Circuit Current)
    0.9 A
  • Load Current
    0.2 A
  • Mounting
    SMT
  • Nominal Load Current per channel (All channels active)
    0.2 A
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Ptot max
    1.7 W
  • Qualification
    Automotive
  • Recommended Operating Voltage range
    4.9 V to 45 V
  • toff (Turn OFF time) max
    140 µs
  • ton (Turn ON time) max
    100 µs
OPN
BTS41K0SMENHUMA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The BTS41k0S-ME-N is a protected 1 Ω single channel Smart High-Side NMOS-Power Switch in a PG-SOT223-4 package with charge pump and current controlled input, monolithically integrated in a smart power technology.

Features

  • Current controlled input
  • Capable of driving all kind of loads
  • Voltage clamped with inductive loads
  • Current limitation
  • Very low standby current
  • 12 years manufacturing experience

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }