IRMC Series
Field-proven solution for motor and PFC control
IRMC motor controller are operating millions of electrical motors around the globe. Driven by Infineon’s Motion Control Engine (MCE) they meet the demand for ever increasing energy efficiency in application areas like home appliances or air conditioning systems. The integrated mature control algorithm for 3-phase motors (PMSM/BLDC) eliminates the need for C programming resulting in a significant reduction of time to market and development cost.
IRMC motor control ICs are offered in several different configurations and packages in order to meet the demands of differing application requirements. The IRMCK099 as the smallest device implements the MCE in a small QFN32 package for applications like fan control. All other IRMC offer an 8-Bit microcontroller based on an 8051 core in addition to the MCE. This combination provides the maximum flexibility for adaptation to customer’s need.

IRMC controllers
IRMC controllers are offered both standalone (IRMCK099) as well as with an additional integrated microcontroller (IRMCx1) providing highest application flexibility. They can be combined with the best fitting combination of either IPM or discrete gate driver and power stage to address both high and low voltage applications.
Features | Benefits | Applications |
---|---|---|
|
|