IMZA65R048M1H
not for new design
RoHS Compliant
Lead-free

IMZA65R048M1H

CoolSiC™ MOSFET 650V – SiC MOSFET delivering reliable and cost-effective performance in TO247 4-pin package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IMZA65R048M1H
IMZA65R048M1H
ea.

Product details

  • ID (@25°C) max
    100 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO247 4-pin (asymmetric leads)
  • Polarity
    N
  • Ptot max
    125 W
  • Qualification
    Industrial
  • RDS (on) (@ Tj = 25°C) max
    63 mΩ
  • RDS (on) (@ Tj = 25°C)
    48 mΩ
  • Technology
    CoolSiC™ G1
  • VDS max
    650 V
OPN
IMZA65R048M1HXKSA1
Product Status not for new design
Infineon Package
Package Name TO247 4-pin (asymmetric leads)
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name TO247 4-pin (asymmetric leads)
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
CoolSiC™ MOSFET technology leverages the strong physical characteristics of silicon carbide, adding unique features that increase the device’s performance, robustness, and ease of use. This 650V CoolSiC™ is built on a state-of-the-art trench MOSFET, optimized to allow no compromises in getting both the lowest switching losses for given on-state resistance in the application and the highest reliability in operation.

Features

  • 1st generation CoolSiC™
  • low gate charge
  • low stored energy in COSS
  • negligable Qrr
  • flat COSS
  • flat RDS(on) over temperature

Benefits

  • higher efficiency in hard switching
  • higher efficiency in soft switching
  • hard commutation on body diode
  • high reliability
  • Kelvin source
  • Kelvin source
  • increased creepage
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }