IMW120R060M1H
not for new design
RoHS Compliant
Lead-free

IMW120R060M1H

CoolSiC™ 1200V SiC Trench MOSFET in TO247-3 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IMW120R060M1H
IMW120R060M1H

Product details

  • Ciss
    1060 pF
  • Coss
    58 pF
  • ID (@25°C) max
    36 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-247-3
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot (@25°C) max
    150 W
  • Qgd
    7 nC
  • QG (typ @18V)
    31 nC
  • Qualification
    Industrial
  • RDS (on) (@18V)
    60 mΩ
  • RDS (on) (@ Tj = 25°C)
    60 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    1 K/W
  • Technology
    CoolSiC™ G1
  • Tj max
    175 °C
  • VDS max
    1200 V
OPN
IMW120R060M1HXKSA1
Product Status not for new design
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status not for new design
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
CoolSiC™ MOSFET discrete 1200 V, 60 mΩ G1 in TO247-3 package build on a state-of-the-art trench semiconductor process optimized to combine performance with reliability. The SiC MOSFET offers the lowest gate charge and device capacitance levels seen in 1200 V switches, no reverse recovery losses of the internal commutation proof body diode, temperature independent low switching losses, and threshold-free on-state characteristic.

Features

  • Best in class switching losses
  • Best in class conduction losses
  • Benchmark high threshold voltage
  • Vth > 4 V
  • 0V turn-off gate voltage for easy
  • Simple gate drive
  • Wide gate-source voltage range
  • Robust and low loss body diode
  • Rated for hard commutation
  • Temp. ind. turnoff switching losses
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }