IMBG120R060M1H
not for new design
RoHS Compliant
Lead-free

IMBG120R060M1H

CoolSiC™ 1200 V SiC Trench MOSFET in TO-263-7 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IMBG120R060M1H
IMBG120R060M1H
ea.

Product details

  • Ciss
    1145 pF
  • Coss
    53 pF
  • ID (@25°C) max
    36 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-263-7
  • Pin Count
    7 Pins
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    181 W
  • Qgd
    7.3 nC
  • QG
    34 nC
  • Qualification
    Industrial
  • RDS (on) (@ Tj = 25°C)
    60 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.83 K/W
  • Technology
    CoolSiC™ G1
  • Tj max
    175 °C
  • VDS max
    1200 V
OPN
IMBG120R060M1HXTMA1
Product Status not for new design
Infineon Package
Package Name D2PAK 7-pin
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name D2PAK 7-pin
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The CoolSiC™ 1200 V, 60 mΩ SiC MOSFET in a D2PAK-7L (TO-263-7) package build on a state-of-the-art trench semiconductor process optimized to combine performance with reliability in operation. The low power losses of CoolSiC technology, combined with .XT interconnection technology in a new 1200 V optimized SMD package, enables top efficiency and passive cooling potential in applications such as drives, chargers and industrial powers supplies.

Features

  • Very Low switching losses
  • Short-circuit withstand time, 3 µs
  • Fully controllable dV/dt
  • Benchmark gate threshold voltage
  • VGS(th) = 4.5 V
  • Robust against parasitic turn-on
  • 0V turn-off gate voltage applicable
  • Robust diode for hard commutation
  • .XT interconnection technology
  • Package creepage distances > 6.1 mm
  • And clearance distances, > 6.1 mm
  • Sense pin for optimized switching
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }