Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
IRF9362
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IRF9362

END OF LIFE
-30V Dual P-Channel HEXFET Power MOSFET in a SO-8 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF9362
IRF9362

Product details

  • Budgetary Price €/1k
    0.25
  • ID (@25°C) max
    -8 A
  • Moisture Sensitivity Level
    1
  • Package
    SO-8
  • Polarity
    P+P
  • Ptot (@ TA=25°C) max
    2 W
  • Qgd (typ)
    6.3 nC
  • QG (typ @4.5V)
    13 nC
  • RDS (on) (@10V) max
    21 mΩ
  • RDS (on) (@4.5V) max
    32 mΩ
  • RthJA max
    62.5 K/W
  • Tj max
    150 °C
  • VDS max
    -30 V
  • VGS(th) range
    -1.3 V to -2.4 V
  • VGS(th)
    -1.8 V
  • VGS max
    20 V
OPN
IRF9362TRPBF
Product Status discontinued
Infineon Package
Package Name SO-8
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name SO-8
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }