IRF7316
Active
RoHS Compliant
Lead-free

IRF7316

IR MOSFET -30 V in a SO-8 package
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Budgetary Price €/1k
    0.29
  • ID (@25°C) max
    -4.9 A
  • Moisture Sensitivity Level
    1
  • Package
    SO-8
  • Polarity
    P+P
  • Ptot (@ TA=25°C) max
    2 W
  • Qgd (typ)
    5.9 nC
  • QG (typ @10V)
    23 nC
  • RDS (on) (@10V) max
    58 mΩ
  • RDS (on) (@4.5V) max
    98 mΩ
  • RthJA max
    62.5 K/W
  • Tj max
    150 °C
  • VDS max
    -30 V
  • VGS(th) min
    -1 V
  • VGS max
    20 V
OPN
IRF7316TRPBF IRF7316PBF
Product Status active obsolete
Infineon Package
Package Name SO-8 SO-8
Packing Size 4000 3800
Packing Type TAPE & REEL TUBE
Moisture Level 1 N/A
Moisture Packing NON DRY NON DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SO-8
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Product Status obsolete
Infineon Package
Package Name SO-8
Packing Size 3800
Packing Type TUBE
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS , lighting , load switches as well as battery powered applications.

Benefits

  • RoHS Compliant
  • Low RDS(on)
  • Dynamic dv/dt Rating
  • Fast Switching
  • Dual P-Channel MOSFET

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }