ISC036N04NM5
Active
RoHS Compliant

ISC036N04NM5

OptiMOS™ 5 low-voltage MOSFETs 40V normal level offered in SuperSO8 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ISC036N04NM5
ISC036N04NM5
ea.

Product details

  • Budgetary Price €/1k
    0.28
  • ID (@25°C) max
    98 A
  • IDpuls max
    392 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    SuperSO8 5x6
  • Polarity
    N
  • Ptot max
    63 W
  • QG (typ @10V)
    21 nC
  • RDS (on) (@10V) max
    3.6 mΩ
  • Special Features
    Fused leads
  • VDS max
    40 V
  • VGS(th) range
    2.2 V to 3.4 V
OPN
ISC036N04NM5ATMA1
Product Status active
Infineon Package
Package Name SuperSO8 FL
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SuperSO8 FL
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
With the OptiMOS™5 40V normal level product family Infineon offers a benchmark solution for applications requiring normal level (higher threshold voltage) drive capability. The high Vth in the normal level portfolio offers immunity to false turn-on due to noisy environments. In addition, lower QGD/QGS ratios (CGD/CGS divider ratio) reduce the peak of the gate voltage spikes, further contributing to the robustness against unwanted turn-on.

Features

  • Normal level gate threshold
  • 175°C junction temperature
  • Charge ratio for dv/dt immunity
  • Low gate charge
  • Superior thermal resistance
  • Strong SOA (safe operating area) rating

Benefits

  • Minimized Losses for Higher Efficiency
  • Support advance motor control techniques
  • Handle high surge current during in rush
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }