Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
IRF7530
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IRF7530

END OF LIFE
20V Dual N-Channel Power MOSFET in a Micro 8 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF7530
IRF7530

Product details

  • Budgetary Price €/1k
    0.3
  • ID (@25°C) max
    5.4 A
  • Moisture Sensitivity Level
    1
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    Micro8 (MO-187)
  • Polarity
    N+N, N+N
  • Ptot (@ TA=25°C) max
    1.3 W
  • Qgd (typ)
    3.4 nC
  • QG (typ @4.5V)
    18 nC
  • RDS (on) (@4.5V) max
    30 mΩ
  • RthJA max
    100 K/W
  • Tj max
    150 °C
  • VDS max
    20 V
  • VGS(th) range
    0.6 V to 1.2 V
  • VGS(th)
    0.9 V
  • VGS max
    12 V
OPN
IRF7530TRPBF
Product Status discontinued
Infineon Package MICRO8
Package Name Micro8 (MO-187)
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package MICRO8
Package Name Micro8 (MO-187)
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS, lighting, load switches as well as battery powered applications.The devices are available in a variety of surface mount and through-hole packages with industry standard footprints for ease of design.

Features

  • Planar cell structure for wide SOA
  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Silicon optimized for applications switching below <100kHz
  • Low profile package (less than 1.1mm)

Benefits

  • Increased ruggedness
  • Wide availability from distribution partners
  • Industry standard qualification level
  • High performance in low frequency applications
  • Compact form factor

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }