Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
IRF7403
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IRF7403

END OF LIFE
IR MOSFET 30 V in a SO-8 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF7403
IRF7403

Product details

  • Budgetary Price €/1k
    0.38
  • ID (@25°C) max
    8.5 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SO-8
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    2.5 W
  • Qgd
    12 nC
  • QG (typ @10V)
    38 nC
  • RDS (on) (@10V) max
    22 mΩ
  • RDS (on) (@4.5V) max
    35 mΩ
  • RthJA max
    50 K/W
  • Tj max
    150 °C
  • VDS max
    30 V
  • VGS(th) min
    1 V
  • VGS max
    20 V
OPN
IRF7403TRPBF
Product Status discontinued
Infineon Package
Package Name SO-8
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name SO-8
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS , lighting , load switches as well as battery powered applications.

Benefits

  • RoHS compliant
  • Low RDS(on)
  • Industry-leading quality
  • Dynamic dv/dt rating
  • Fast Switching
  • Fully avalanche rated
  • 175°C operating temperature

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }