IRF7343
Active
RoHS Compliant
Lead-free

IRF7343

55V Dual N- and P- Channel HEXFET Power MOSFET in a SO-8 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF7343
IRF7343
ea.

Product details

  • Budgetary Price €/1k
    0.26
  • ID (@25°C) max
    -3.4 A, 4.7 A
  • Moisture Sensitivity Level
    1
  • Package
    SO-8
  • Polarity
    N+P
  • Ptot (@ TA=25°C) max
    2 W
  • Qgd (typ)
    8.4 nC, 7 nC
  • QG (typ @10V)
    26 nC, 24 nC
  • RDS (on) (@10V) max
    105 mΩ, 50 mΩ
  • RDS (on) (@4.5V) max
    170 mΩ, 65 mΩ
  • RthJA max
    62.5 K/W
  • Tj max
    150 °C
  • VDS max
    55 V
  • VGS(th) min
    1 V, -1 V
  • VGS max
    20 V
OPN
IRF7343TRPBF
Product Status active
Infineon Package
Package Name SO-8
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SO-8
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Benefits

  • RoHS Compliant
  • Low RDS(on)
  • Dynamic dv/dt Rating
  • Fast Switching
  • Dual N and P-Channel MOSFET
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }